(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Pipe Identification Tape (Colored Aluminum) (AC-1S)

JIS Pipe Identification Tape (Colored Aluminum) (AC-1S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AC-1S
AC-2S
AC-3S
AC-4S
AC-5S
AC-6S
AC-7M
AC-7S
AC-8S
AC-9S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail Use Munsell Value Amount Of Content

฿ 317.79

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Blue 50 Blue For water Blue Munsell value: 2.5PB5/8 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Red Color 50 Dark Red For Steam Dark Red Munsell Value : 7.5R3/6 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) White Color 50 White For air White Munsell Value: N9.5 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Yellow Color 50 Light Yellow For Gas Light yellow Munsell value : 2.5Y8/6 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Purple Color 50 Gray/Purple For acid, alkali Gray purple Munsell value : 2.5P5/5 1 Roll

฿ 317.79

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Brown Color 50 Brown For Oil Brown Munsell Value: 7.5YR5/6 1 Roll

฿ 625.75

SAFETY STRIPE TAPES 1 Piece(s) Quote Yellow Color 100 Light Yellow For electricity Light yellow Munsell value : 2.5YR7/6 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 19 Day(s) Yellow Color 50 Light Yellow For electricity Light yellow Munsell value : 2.5YR7/6 1 Roll

฿ 317.79

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Red Color 50 Red - Red Munsell value: 7.5R4/15 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Yellow Color 50 Yellow-red - Yellowish red Munsell value : 2.5YR6/14 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Raw Material
    Aluminum
  • Classification Detail
    JIS Piping Identification Tape
  • Classification Detail 2
    JIS Pipe Identification Tape: AC Type
  • Upper temperature limit(°C)
    -30~+100
  • Weight(g)
    50
  • Amount Of Content
    1 Roll
Part Number
AC-1S
AC-2S
AC-3S
AC-4S
AC-5S
AC-6S
AC-7M
AC-7S
AC-8S
AC-9S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail Use Munsell Value Amount Of Content

฿ 317.79

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Blue 50 Blue For water Blue Munsell value: 2.5PB5/8 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Red Color 50 Dark Red For Steam Dark Red Munsell Value : 7.5R3/6 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) White Color 50 White For air White Munsell Value: N9.5 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Yellow Color 50 Light Yellow For Gas Light yellow Munsell value : 2.5Y8/6 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Purple Color 50 Gray/Purple For acid, alkali Gray purple Munsell value : 2.5P5/5 1 Roll

฿ 317.79

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Brown Color 50 Brown For Oil Brown Munsell Value: 7.5YR5/6 1 Roll

฿ 625.75

SAFETY STRIPE TAPES 1 Piece(s) Quote Yellow Color 100 Light Yellow For electricity Light yellow Munsell value : 2.5YR7/6 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 19 Day(s) Yellow Color 50 Light Yellow For electricity Light yellow Munsell value : 2.5YR7/6 1 Roll

฿ 317.79

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Red Color 50 Red - Red Munsell value: 7.5R4/15 1 Roll

฿ 354.39

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Yellow Color 50 Yellow-red - Yellowish red Munsell value : 2.5YR6/14 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Material is 50 micron thick aluminum sheet. 
●Strong against pharmaceutical product such as acid, alkali, oil, and excellent in durability.
●It has excellent heat resistance.
●When performed the correct sticking method, it is approx. 2 years for outdoor

Specification

●W x L(mm x m):50 x 2
●Thickness(mm):0.12
●Working Temperature Range: -30 to 100°C

Materials

●Aluminum