(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Pipe Identification Tape: AC Type, Non-Standard Identification Color

JIS Pipe Identification Tape: AC Type, Non-Standard Identification Color

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 349.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AC-13S
AC-20S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Munsell Value Amount Of Content

฿ 429.00

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Green Green Green Munsell Value:2.5G6/10 1 Roll

฿ 349.72

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Black Color Gray - 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Raw Material
    Aluminum
  • Classification Detail
    JIS Piping Identification Tape
  • Classification Detail 2
    JIS Pipe Identification Tape: AC Type
  • Upper temperature limit(°C)
    -30~+100
  • Weight(g)
    50
  • Amount Of Content
    1 Roll
Part Number
AC-13S
AC-20S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Munsell Value Amount Of Content

฿ 429.00

SAFETY STRIPE TAPES 1 Piece(s) 1 Day(s) Green Green Green Munsell Value:2.5G6/10 1 Roll

฿ 349.72

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Black Color Gray - 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Material is 50 micron thick aluminum sheet. 
●Strong against pharmaceutical product such as acid, alkali, oil, and excellent in durability.
●It has excellent heat resistance.
●When performed the correct sticking method, it is approx. 2 years for outdoor

Specification

●Color:Green(munsell value 2.5G 6/10)
●W x L(mm x m):50 x 2
●Thickness(mm):0.12
●Working Temperature Range: -30 to 100°C

Materials

●Aluminum