(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Operation Prohibited Tape (806-13)

Operation Prohibited Tape (806-13)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
806-13
806-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Use Amount Of Content

฿ 422.00

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Name of the person in-charge can be entered 1 Roll

฿ 338.29

SAFETY STRIPE TAPES 1 Piece(s) 12 Day(s) Name of the person in-charge cannot be entered 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    30
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Raw Material
    High Quality Paper (Easy to Peel/Reappliable)
  • Classification Detail
    Repair / Inspection Sign
  • Classification Detail 2
    Operation Prohibited Tape
  • Letter
    Operation Prohibited
  • Weight(g)
    50
  • Amount Of Content
    1 Roll

Product Description

This tape is made from paper and can be display a wide range at once, or can be cut to the range needed for use.

Part Number
806-13
806-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Use Amount Of Content

฿ 422.00

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) Name of the person in-charge can be entered 1 Roll

฿ 338.29

SAFETY STRIPE TAPES 1 Piece(s) 12 Day(s) Name of the person in-charge cannot be entered 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1