(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
01-301 |
01-305 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material, handle | Code | JAN | Storage Frame Material |
---|---|---|---|---|---|---|---|---|---|
฿ 457.00 |
SAWS | 1 Piece(s) | 12 Day(s) | Elastomer Resin, Aluminum Die Casting | 820401 | 4710515260313 | Chrome-Plated Pipe | ||
฿ 335.62 |
SAWS | 1 Piece(s) | 31 Day(s) | Wood | 820402 | 4710515260351 | Chrome Plated Steel |
A metal cutting saw for worksite piping, electrical work, factory work or general work. For cutting slate, steel pipes, mild steel or alloy steel, etc.
Part Number |
---|
01-301 |
01-305 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material, handle | Code | JAN | Storage Frame Material |
---|---|---|---|---|---|---|---|---|---|
฿ 457.00 |
SAWS | 1 Piece(s) | 12 Day(s) | Elastomer Resin, Aluminum Die Casting | 820401 | 4710515260313 | Chrome-Plated Pipe | ||
฿ 335.62 |
SAWS | 1 Piece(s) | 31 Day(s) | Wood | 820402 | 4710515260351 | Chrome Plated Steel |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?