(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
833-05B |
834-021 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material (Body) | Display Content | Longitudinal (mm) |
Diameter (mmφ) |
Set Content | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,446.25 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | 9 Day(s) | - | No parking | - | - | - | - | 1 pc. | ||
฿ 5,393.00 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | 10 Day(s) | Base Material High Density Polyethylene, Pole Material: Iron / White Coated | - | 1865 | 500 | Pole Size φ38.1 x 1.6 t x 1,800 mmH | 3000 | 1 Set (Pole, Weight, Mounting Bracket) |
2 types of display content available
Part Number |
---|
833-05B |
834-021 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material (Body) | Display Content | Longitudinal (mm) |
Diameter (mmφ) |
Set Content | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,446.25 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | 9 Day(s) | - | No parking | - | - | - | - | 1 pc. | ||
฿ 5,393.00 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | 10 Day(s) | Base Material High Density Polyethylene, Pole Material: Iron / White Coated | - | 1865 | 500 | Pole Size φ38.1 x 1.6 t x 1,800 mmH | 3000 | 1 Set (Pole, Weight, Mounting Bracket) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?