(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crime Prevention Measure Reflective Armband

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 516.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
847-95
847-96
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Characters Amount Of Content

฿ 516.49

ARM BANDS 1 Piece(s) 6 Day(s) Security Ensuring 1 pc.

฿ 516.49

ARM BANDS 1 Piece(s) 6 Day(s) Special Alert in Progress 1 pc.

Basic Specifications

  • Product Type
    Arm Badge
  • Size(mm)
    Height 90 x Width 420
  • Color
    Fluorescence green
  • Body Material
    Synthetic Leather (with Snap Fastener and Upper Plastic Clip)
  • Amount Of Content
    1 pc.

Product Description

No safety pin used, so it does not make holes in clothing.

Part Number
847-95
847-96
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Characters Amount Of Content

฿ 516.49

ARM BANDS 1 Piece(s) 6 Day(s) Security Ensuring 1 pc.

฿ 516.49

ARM BANDS 1 Piece(s) 6 Day(s) Special Alert in Progress 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1