(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Pants 8562 (8562-005-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
8562-005-3L
8562-005-4L
8562-005-5L
8562-005-6L
8562-005-L
8562-005-LL
8562-005-M
8562-005-S
8562-005-SS
8562-008-6L
8562-008-SS
8562-010-6L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Waist
(cm)
Inseam
(cm)
Standard Amount Of Content

฿ 1,553.44

WINTER PANTS 1 Piece(s) 6 Day(s) Green 3 L Green 95 to 107 77 4548413785740 1 pc.

฿ 1,613.74

WINTER PANTS 1 Piece(s) 6 Day(s) Green 4 L Green 107 to 119 77 4548413785757 1 pc.

฿ 1,674.05

WINTER PANTS 1 Piece(s) 6 Day(s) Green 5 L Green 119 to 130 77 4548413785764 1 pc.

฿ 1,794.66

WINTER PANTS 1 Piece(s) 6 Day(s) Green 6L Green 130 to 141 77 4548413785771 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green L Green 81 to 87 77 4548413785726 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green LL Green 87 to 95 77 4548413785733 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green M Green 75 to 81 77 4548413785719 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green S Green 69 to 75 76 4548413785702 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green SS Green 63 to 69 75 4548413785696 1 pc.

฿ 1,794.66

WINTER PANTS 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 130 to 141 77 4548413772245 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Navy Blue SS Navy 63 to 69 75 4548413772238 1 pc.

฿ 1,794.66

WINTER PANTS 1 Piece(s) 6 Day(s) Black 6L Black 130 to 141 77 4548413772269 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    For Men
  • Main Raw Material
    100% polyester
  • Long Water Repellent Processing
    None
  • Antistatic material
    None
  • Reflection
    Reflective piping
  • Outer material
    240T Micro Bonding
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Its dark coloring is chic and wild.
· Its high wind barrier, cold resistance and voluminous bonding materials deliver a feeling of top-grade quality (*Bonding material: cold-resistant material made of laminated microfiber and tricot fabric).
· Design incorporates reflective material for safety at night.
· Side shirred design: The shirring on the side allows the waist to be adjusted when put on for a closer fit.
· Reflective piping on the back of the knees: The pants include reflective piping on the backs of the knees for increased safety.
· Plain-woven
· Dot buttons: metal
· Zipper: coil (slider: metal)
· Pocket zipper: Coil (slider: metal)
· Front hook: metal
· Rubber shearing on both sides
· Hem: with Magic Tape

Part Number
8562-005-3L
8562-005-4L
8562-005-5L
8562-005-6L
8562-005-L
8562-005-LL
8562-005-M
8562-005-S
8562-005-SS
8562-008-6L
8562-008-SS
8562-010-6L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Waist
(cm)
Inseam
(cm)
Standard Amount Of Content

฿ 1,553.44

WINTER PANTS 1 Piece(s) 6 Day(s) Green 3 L Green 95 to 107 77 4548413785740 1 pc.

฿ 1,613.74

WINTER PANTS 1 Piece(s) 6 Day(s) Green 4 L Green 107 to 119 77 4548413785757 1 pc.

฿ 1,674.05

WINTER PANTS 1 Piece(s) 6 Day(s) Green 5 L Green 119 to 130 77 4548413785764 1 pc.

฿ 1,794.66

WINTER PANTS 1 Piece(s) 6 Day(s) Green 6L Green 130 to 141 77 4548413785771 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green L Green 81 to 87 77 4548413785726 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green LL Green 87 to 95 77 4548413785733 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green M Green 75 to 81 77 4548413785719 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green S Green 69 to 75 76 4548413785702 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Green SS Green 63 to 69 75 4548413785696 1 pc.

฿ 1,794.66

WINTER PANTS 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 130 to 141 77 4548413772245 1 pc.

฿ 1,432.83

WINTER PANTS 1 Piece(s) 6 Day(s) Navy Blue SS Navy 63 to 69 75 4548413772238 1 pc.

฿ 1,794.66

WINTER PANTS 1 Piece(s) 6 Day(s) Black 6L Black 130 to 141 77 4548413772269 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1