(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Jacket 8561 (8561-005-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
8561-005-3L
8561-005-4L
8561-005-5L
8561-005-6L
8561-005-L
8561-005-M
8561-005-S
8561-005-SS
8561-008-6L
8561-008-SS
8561-010-6L
8561-010-SS
8561-039-3L
8561-039-4L
8561-039-5L
8561-039-6L
8561-039-L
8561-039-LL
8561-039-M
8561-039-S
8561-039-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

฿ 2,233.69

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green 3 L Green 76 59 64.5 140 4548413785658 1 pc.

฿ 2,293.99

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green 4 L Green 76 61 64.5 146 4548413785665 1 pc.

฿ 2,354.29

COLD PROTECTION BLOUSON 1 Piece(s) 12 Day(s) Green 5 L Green 76 63 64.5 152 4548413785672 1 pc.

฿ 2,474.90

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green 6L Green 76 65 64.5 158 4548413785689 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green L Green 70 55 60.5 128 4548413785634 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green M Green 68 53 58.5 123 4548413785627 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green S Green 66 50 56 116 4548413785610 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green SS Green 64 47 53.5 109 4548413785603 1 pc.

฿ 2,474.90

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 76 65 64.5 158 4548413772184 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 11 Day(s) Navy Blue SS Navy 64 47 53.5 109 4548413772177 1 pc.

฿ 2,474.90

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black 6L Black 76 65 64.5 158 4548413772207 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black SS Black 64 47 53.5 109 4548413772191 1 pc.

฿ 2,233.69

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red 3 L Wine 76 59 64.5 140 4548413323966 1 pc.

฿ 2,293.99

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red 4 L Wine 76 61 64.5 146 4548413323973 1 pc.

฿ 2,354.29

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red 5 L Wine 76 63 64.5 152 4548413323980 1 pc.

฿ 2,474.90

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red 6L Wine 76 65 64.5 158 4548413772221 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red L Wine 70 55 60.5 128 4548413323942 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red LL Wine 73 57 62.5 134 4548413323959 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red M Wine 68 53 58.5 123 4548413323935 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red S Wine 66 50 56 116 4548413323928 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red SS Wine 64 47 53.5 109 4548413772214 1 pc.

Basic Specifications

  • Commodity Classification
    Blousons
  • Specifications
    For Men
  • Main Raw Material
    100% polyester
  • Long Water Repellent Processing
    None
  • Antistatic material
    None
  • Lining
    Mesh (shoulder lining)
  • Hood
    With adjustable draw cord
  • Magic Tape
    Flap pockets / placket
  • Reflection
    Reflective piping
  • Pocket
    With inner pocket / buttoned breast pocket / sleeve / side pocket on both sides
  • Outer material
    240T Micro Bonding
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Its dark coloring is chic and wild.
· Its high wind barrier, cold resistance and voluminous bonding materials deliver a feeling of top-grade quality (*Bonding material: cold-resistant material made of laminated microfiber and tricot fabric).
· Design incorporates reflective material for safety at night.
· Removable hood: The fastener allows the hood to be removed in a single action.
· Sleeve pocket: The sleeve pocket includes a pen holder.
· Double collar design: The double collar increases its heat retention properties and keeps out cold wind and snow.
· Reflective tape on back: Includes reflective tape for working safely at night.

Part Number
8561-005-3L
8561-005-4L
8561-005-5L
8561-005-6L
8561-005-L
8561-005-M
8561-005-S
8561-005-SS
8561-008-6L
8561-008-SS
8561-010-6L
8561-010-SS
8561-039-3L
8561-039-4L
8561-039-5L
8561-039-6L
8561-039-L
8561-039-LL
8561-039-M
8561-039-S
8561-039-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

฿ 2,233.69

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green 3 L Green 76 59 64.5 140 4548413785658 1 pc.

฿ 2,293.99

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green 4 L Green 76 61 64.5 146 4548413785665 1 pc.

฿ 2,354.29

COLD PROTECTION BLOUSON 1 Piece(s) 12 Day(s) Green 5 L Green 76 63 64.5 152 4548413785672 1 pc.

฿ 2,474.90

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green 6L Green 76 65 64.5 158 4548413785689 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green L Green 70 55 60.5 128 4548413785634 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green M Green 68 53 58.5 123 4548413785627 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green S Green 66 50 56 116 4548413785610 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Green SS Green 64 47 53.5 109 4548413785603 1 pc.

฿ 2,474.90

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 76 65 64.5 158 4548413772184 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 11 Day(s) Navy Blue SS Navy 64 47 53.5 109 4548413772177 1 pc.

฿ 2,474.90

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black 6L Black 76 65 64.5 158 4548413772207 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Black SS Black 64 47 53.5 109 4548413772191 1 pc.

฿ 2,233.69

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red 3 L Wine 76 59 64.5 140 4548413323966 1 pc.

฿ 2,293.99

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red 4 L Wine 76 61 64.5 146 4548413323973 1 pc.

฿ 2,354.29

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red 5 L Wine 76 63 64.5 152 4548413323980 1 pc.

฿ 2,474.90

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red 6L Wine 76 65 64.5 158 4548413772221 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red L Wine 70 55 60.5 128 4548413323942 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red LL Wine 73 57 62.5 134 4548413323959 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red M Wine 68 53 58.5 123 4548413323935 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red S Wine 66 50 56 116 4548413323928 1 pc.

฿ 2,113.08

COLD PROTECTION BLOUSON 1 Piece(s) 6 Day(s) Red SS Wine 64 47 53.5 109 4548413772214 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1