(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Coat 8560 (8560-005-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
8560-005-3L
8560-005-4L
8560-005-5L
8560-005-6L
8560-005-L
8560-005-LL
8560-005-M
8560-005-S
8560-005-SS
8560-008-6L
8560-008-SS
8560-010-6L
8560-010-SS
8560-039-3L
8560-039-4L
8560-039-5L
8560-039-6L
8560-039-L
8560-039-LL
8560-039-M
8560-039-S
8560-039-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

฿ 2,366.36

WINTER COAT 1 Piece(s) 6 Day(s) Green 3 L Green 87 59 64.5 140 4548413785566 1 pc.

฿ 2,426.66

WINTER COAT 1 Piece(s) 6 Day(s) Green 4 L Green 87 61 64.5 146 4548413785573 1 pc.

฿ 2,486.97

WINTER COAT 1 Piece(s) 6 Day(s) Green 5 L Green 87 63 64.5 152 4548413785580 1 pc.

฿ 2,607.58

WINTER COAT 1 Piece(s) 6 Day(s) Green 6L Green 87 65 64.5 158 4548413785597 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green L Green 83 55 60.5 128 4548413785542 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green LL Green 85 57 62.5 134 4548413785559 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green M Green 81 53 58.5 123 4548413785535 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green S Green 79 50 56 116 4548413785528 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green SS Green 77 47 53.5 109 4548413785511 1 pc.

฿ 2,607.58

WINTER COAT 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 87 65 64.5 158 4548413772122 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Navy Blue SS Navy 77 47 53.5 109 4548413772115 1 pc.

฿ 2,607.58

WINTER COAT 1 Piece(s) 6 Day(s) Black 6L Black 87 65 64.5 158 4548413772146 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Black SS Black 77 47 53.5 109 4548413772139 1 pc.

฿ 2,366.36

WINTER COAT 1 Piece(s) 6 Day(s) Red 3 L Wine 87 59 64.5 140 4548413323751 1 pc.

฿ 2,426.66

WINTER COAT 1 Piece(s) 6 Day(s) Red 4 L Wine 87 61 64.5 146 4548413323768 1 pc.

฿ 2,486.97

WINTER COAT 1 Piece(s) 6 Day(s) Red 5 L Wine 87 63 64.5 152 4548413323775 1 pc.

฿ 2,607.58

WINTER COAT 1 Piece(s) 6 Day(s) Red 6L Wine 87 65 64.5 158 4548413772160 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red L Wine 83 55 60.5 128 4548413323737 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red LL Wine 85 57 62.5 134 4548413323744 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red M Wine 81 53 58.5 123 4548413323720 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red S Wine 79 50 56 116 4548413323713 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red SS Wine 77 47 53.5 109 4548413772153 1 pc.

Basic Specifications

  • Commodity Classification
    Coats
  • Specifications
    For Men
  • Main Raw Material
    100% polyester
  • Long Water Repellent Processing
    None
  • Antistatic material
    None
  • Lining
    Mesh (shoulder lining)
  • Hood
    With adjustable draw cord
  • Magic Tape
    Flap pockets / placket
  • Reflection
    Reflective piping
  • Pocket
    With inner pocket / sleeve pocket
  • Outer material
    240T Micro Bonding
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Its dark coloring is chic and wild.
· Its high wind barrier, cold resistance and voluminous bonding materials deliver a feeling of top-grade quality (*Bonding material: cold-resistant material made of laminated microfiber and tricot fabric).
· Design incorporates reflective material for safety at night.
· Removable hood: The fastener allows the hood to be removed in a single action.
· Sleeve pocket: The sleeve pocket includes a pen holder.
· Double collar design: The double collar increases its heat retention properties and keeps out cold wind and snow.
· Reflective tape on back: Includes reflective tape for working safely at night.

Part Number
8560-005-3L
8560-005-4L
8560-005-5L
8560-005-6L
8560-005-L
8560-005-LL
8560-005-M
8560-005-S
8560-005-SS
8560-008-6L
8560-008-SS
8560-010-6L
8560-010-SS
8560-039-3L
8560-039-4L
8560-039-5L
8560-039-6L
8560-039-L
8560-039-LL
8560-039-M
8560-039-S
8560-039-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

฿ 2,366.36

WINTER COAT 1 Piece(s) 6 Day(s) Green 3 L Green 87 59 64.5 140 4548413785566 1 pc.

฿ 2,426.66

WINTER COAT 1 Piece(s) 6 Day(s) Green 4 L Green 87 61 64.5 146 4548413785573 1 pc.

฿ 2,486.97

WINTER COAT 1 Piece(s) 6 Day(s) Green 5 L Green 87 63 64.5 152 4548413785580 1 pc.

฿ 2,607.58

WINTER COAT 1 Piece(s) 6 Day(s) Green 6L Green 87 65 64.5 158 4548413785597 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green L Green 83 55 60.5 128 4548413785542 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green LL Green 85 57 62.5 134 4548413785559 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green M Green 81 53 58.5 123 4548413785535 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green S Green 79 50 56 116 4548413785528 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Green SS Green 77 47 53.5 109 4548413785511 1 pc.

฿ 2,607.58

WINTER COAT 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 87 65 64.5 158 4548413772122 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Navy Blue SS Navy 77 47 53.5 109 4548413772115 1 pc.

฿ 2,607.58

WINTER COAT 1 Piece(s) 6 Day(s) Black 6L Black 87 65 64.5 158 4548413772146 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Black SS Black 77 47 53.5 109 4548413772139 1 pc.

฿ 2,366.36

WINTER COAT 1 Piece(s) 6 Day(s) Red 3 L Wine 87 59 64.5 140 4548413323751 1 pc.

฿ 2,426.66

WINTER COAT 1 Piece(s) 6 Day(s) Red 4 L Wine 87 61 64.5 146 4548413323768 1 pc.

฿ 2,486.97

WINTER COAT 1 Piece(s) 6 Day(s) Red 5 L Wine 87 63 64.5 152 4548413323775 1 pc.

฿ 2,607.58

WINTER COAT 1 Piece(s) 6 Day(s) Red 6L Wine 87 65 64.5 158 4548413772160 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red L Wine 83 55 60.5 128 4548413323737 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red LL Wine 85 57 62.5 134 4548413323744 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red M Wine 81 53 58.5 123 4548413323720 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red S Wine 79 50 56 116 4548413323713 1 pc.

฿ 2,245.75

WINTER COAT 1 Piece(s) 6 Day(s) Red SS Wine 77 47 53.5 109 4548413772153 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1