(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Coat 8460

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,070.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8460-004-3L
8460-004-4L
8460-004-5L
8460-004-L
8460-004-M
8460-004-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

฿ 2,191.47

WINTER COAT 1 Piece(s) 6 Day(s) 3 L 87 57 64.5 140 4548413050558 1 pc.

฿ 2,251.78

WINTER COAT 1 Piece(s) 6 Day(s) 4 L 87 61 64.5 146 4548413050565 1 pc.

฿ 2,312.08

WINTER COAT 1 Piece(s) 6 Day(s) 5 L 87 63 64.5 152 4548413050572 1 pc.

฿ 2,070.86

WINTER COAT 1 Piece(s) 6 Day(s) L 83 55 60.5 128 4548413050534 1 pc.

฿ 2,070.86

WINTER COAT 1 Piece(s) 6 Day(s) M 81 53 58.5 123 4548413050527 1 pc.

฿ 2,070.86

WINTER COAT 1 Piece(s) 6 Day(s) S 79 50 56 116 4548413050510 1 pc.

Basic Specifications

  • Commodity Classification
    Coats
  • Color (Group)
    Gray
  • Specifications
    For Men
  • Main Raw Material
    100% polyester
  • Long Water Repellent Processing
    None
  • Antistatic material
    None
  • Color Details
    Gray
  • Hood
    Removable
  • Magic Tape
    Flap pockets / placket
  • Reflection
    Reflective piping, tape
  • Pocket
    Chest pocket / sleeve pocket
  • Outer material
    Polyester twill
  • Amount Of Content
    1 pc.

Product Description

[Features]
Cold condition coat with size of S to 5L, and with 3 colors of black, gray, and navy color.

Part Number
8460-004-3L
8460-004-4L
8460-004-5L
8460-004-L
8460-004-M
8460-004-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

฿ 2,191.47

WINTER COAT 1 Piece(s) 6 Day(s) 3 L 87 57 64.5 140 4548413050558 1 pc.

฿ 2,251.78

WINTER COAT 1 Piece(s) 6 Day(s) 4 L 87 61 64.5 146 4548413050565 1 pc.

฿ 2,312.08

WINTER COAT 1 Piece(s) 6 Day(s) 5 L 87 63 64.5 152 4548413050572 1 pc.

฿ 2,070.86

WINTER COAT 1 Piece(s) 6 Day(s) L 83 55 60.5 128 4548413050534 1 pc.

฿ 2,070.86

WINTER COAT 1 Piece(s) 6 Day(s) M 81 53 58.5 123 4548413050527 1 pc.

฿ 2,070.86

WINTER COAT 1 Piece(s) 6 Day(s) S 79 50 56 116 4548413050510 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1