(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Jacket 8206 (8206-015-5L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
8206-015-3L
8206-015-4L
8206-015-5L
8206-015-L
8206-015-LL
8206-015-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

฿ 2,734.22

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) 3 L 77 58 64 134 4932514362380 1 pc.

฿ 2,794.52

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) 4 L 80 60 66 138 4932514362397 1 pc.

฿ 2,854.83

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) 5 L 80 62 66 142 4932514362403 1 pc.

฿ 2,613.61

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) L 71 54 62 126 4932514362366 1 pc.

฿ 2,613.61

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) LL 74 56 63 130 4932514362373 1 pc.

฿ 2,613.61

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) M 68 52 61 122 4932514362359 1 pc.

Basic Specifications

  • Commodity Classification
    Blousons
  • Color (Group)
    Green
  • Specifications
    For Men
  • Main Raw Material
    100% polyester
  • Long Water Repellent Processing
    None
  • Antistatic material
    None
  • Color Details
    Green
  • Material: Padding
    100% polyester
  • Lining
    Raised tricot / quilting
  • Pocket
    Side welt pocket / inner pocket
  • Outer material
    Water-repellent gabardine
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Very popular. Excellent storability at a reasonable quality and price.
· Buttons: plastic, Zipper: Vislon R (slider: metal)

Part Number
8206-015-3L
8206-015-4L
8206-015-5L
8206-015-L
8206-015-LL
8206-015-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

฿ 2,734.22

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) 3 L 77 58 64 134 4932514362380 1 pc.

฿ 2,794.52

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) 4 L 80 60 66 138 4932514362397 1 pc.

฿ 2,854.83

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) 5 L 80 62 66 142 4932514362403 1 pc.

฿ 2,613.61

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) L 71 54 62 126 4932514362366 1 pc.

฿ 2,613.61

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) LL 74 56 63 130 4932514362373 1 pc.

฿ 2,613.61

COLD PROTECTION BLOUSON 1 Piece(s) 8 Day(s) M 68 52 61 122 4932514362359 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1