(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant Blouson 6161 (6161-003-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6161-003-4L
6161-003-5L
6161-003-L
6161-003-LL
6161-003-M
6161-003-S
6161-006-3L
6161-006-4L
6161-006-5L
6161-006-L
6161-006-LL
6161-006-M
6161-006-S
6161-008-3L
6161-008-4L
6161-008-5L
6161-008-L
6161-008-LL
6161-008-M
6161-008-S
6161-010-3L
6161-010-4L
6161-010-5L
6161-010-L
6161-010-LL
6161-010-M
6161-010-S
6161-063-4L
6161-063-L
6161-063-LL
6161-063-M
6161-063-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Amount Of Content

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 4 L Gray 74 148 94 1 Pair

฿ 4,626.24

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 5 L Gray 74 154 96 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray S Gray 66 118 84 1 Pair

฿ 4,505.63

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 3 L Blue 74 142 92 1 Pair

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 4 L Blue 74 148 94 1 Pair

฿ 4,626.24

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 5 L Blue 74 154 96 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 66 118 84 1 Pair

฿ 4,505.63

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3 L Navy 74 142 92 1 Pair

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4 L Navy 74 148 94 1 Pair

฿ 4,626.24

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5 L Navy 74 154 96 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue S Navy 66 118 84 1 Pair

฿ 4,505.63

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 3 L Black 74 142 92 1 Pair

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 4 L Black 74 148 94 1 Pair

฿ 4,626.24

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 5 L Black 74 154 96 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black L Black 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black M Black 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black S Black 66 118 84 1 Pair

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange 4 L Orange 74 148 94 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange L Orange 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange LL Orange 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange M Orange 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange S Orange 66 118 84 1 Pair

Basic Specifications

  • Commodity Classification
    Blousons
  • Specifications
    For Men
  • Main Raw Material
    Polyester 100%
  • Long Water Repellent Processing
    Included
  • Antistatic material
    None
  • Material: Padding
    100% Polyester (Optoelectronic *○R* Fiber Mix)
  • Material (Lining) Composition
    Polyester 100%
  • Lining
    Mesh
  • Hood
    Adjuster with Draw Cord
  • Magic Tape
    Sleeves, hood fastener
  • Pocket
    Inner Pocket
  • Outer material
    Rip Stop
  • Amount Of Content
    1 Pair

Product Description

[Features]
· A padded winter coat with KODENSHI fibers.
· Moisture-permeable waterproof material (water resistant to 2,000 mm).
· KODENSHI fibers contain an even distribution of high purity ultrafine ceramic particles. These give the material an extremely large surface area that can absorb and radiate thermal energy with high efficiency.

Part Number
6161-003-4L
6161-003-5L
6161-003-L
6161-003-LL
6161-003-M
6161-003-S
6161-006-3L
6161-006-4L
6161-006-5L
6161-006-L
6161-006-LL
6161-006-M
6161-006-S
6161-008-3L
6161-008-4L
6161-008-5L
6161-008-L
6161-008-LL
6161-008-M
6161-008-S
6161-010-3L
6161-010-4L
6161-010-5L
6161-010-L
6161-010-LL
6161-010-M
6161-010-S
6161-063-4L
6161-063-L
6161-063-LL
6161-063-M
6161-063-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Amount Of Content

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 4 L Gray 74 148 94 1 Pair

฿ 4,626.24

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 5 L Gray 74 154 96 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray S Gray 66 118 84 1 Pair

฿ 4,505.63

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 3 L Blue 74 142 92 1 Pair

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 4 L Blue 74 148 94 1 Pair

฿ 4,626.24

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 5 L Blue 74 154 96 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 66 118 84 1 Pair

฿ 4,505.63

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3 L Navy 74 142 92 1 Pair

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4 L Navy 74 148 94 1 Pair

฿ 4,626.24

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5 L Navy 74 154 96 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue S Navy 66 118 84 1 Pair

฿ 4,505.63

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 3 L Black 74 142 92 1 Pair

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 4 L Black 74 148 94 1 Pair

฿ 4,626.24

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 5 L Black 74 154 96 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black L Black 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black M Black 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black S Black 66 118 84 1 Pair

฿ 4,565.93

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange 4 L Orange 74 148 94 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange L Orange 70 130 88 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange LL Orange 72 136 90 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange M Orange 68 124 86 1 Pair

฿ 4,385.01

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange S Orange 66 118 84 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1