(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant Coat 6160

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,834.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6160-003-3L
6160-003-4L
6160-003-5L
6160-003-L
6160-003-LL
6160-003-M
6160-003-S
6160-006-3L
6160-006-4L
6160-006-5L
6160-006-L
6160-006-LL
6160-006-M
6160-006-S
6160-008-3L
6160-008-4L
6160-008-5L
6160-008-L
6160-008-LL
6160-008-M
6160-008-S
6160-010-3L
6160-010-4L
6160-010-5L
6160-010-L
6160-010-LL
6160-010-M
6160-010-S
6160-063-3L
6160-063-4L
6160-063-5L
6160-063-L
6160-063-LL
6160-063-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Amount Of Content

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 3 L Gray 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 4 L Gray 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 5 L Gray 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 82 124 86 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray S Gray 80 118 84 1 Pair

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 3 L Blue 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 4 L Blue 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 5 L Blue 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 82 124 86 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 80 118 84 1 Pair

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3 L Navy 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4 L Navy 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5 L Navy 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 82 124 86 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 80 118 84 1 Pair

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 3 L Black 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 4 L Black 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 5 L Black 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black L Black 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black M Black 82 124 86 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black S Black 80 118 84 1 Pair

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange 3 L Orange 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange 4 L Orange 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 11 Day(s) Orange 5 L Orange 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange L Orange 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange LL Orange 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange M Orange 82 124 86 1 Pair

Basic Specifications

  • Commodity Classification
    Coats
  • Specifications
    For Men
  • Main Raw Material
    Polyester 100%
  • Long Water Repellent Processing
    Included
  • Antistatic material
    None
  • Material: Padding
    100% Polyester (Optoelectronic *○R* Fiber Mix)
  • Material (Lining) Composition
    Polyester 100%
  • Lining
    Mesh
  • Hood
    Adjuster with Draw Cord
  • Magic Tape
    Sleeves, hood fastener
  • Pocket
    Inner Pocket
  • Outer material
    Rip Stop
  • Amount Of Content
    1 Pair

Product Description

[Features]
· A padded winter coat with KODENSHI fibers.
· Moisture-permeable waterproof material (water resistant to 2,000 mm).

Part Number
6160-003-3L
6160-003-4L
6160-003-5L
6160-003-L
6160-003-LL
6160-003-M
6160-003-S
6160-006-3L
6160-006-4L
6160-006-5L
6160-006-L
6160-006-LL
6160-006-M
6160-006-S
6160-008-3L
6160-008-4L
6160-008-5L
6160-008-L
6160-008-LL
6160-008-M
6160-008-S
6160-010-3L
6160-010-4L
6160-010-5L
6160-010-L
6160-010-LL
6160-010-M
6160-010-S
6160-063-3L
6160-063-4L
6160-063-5L
6160-063-L
6160-063-LL
6160-063-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Amount Of Content

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 3 L Gray 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 4 L Gray 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray 5 L Gray 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray L Gray 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray LL Gray 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray M Gray 82 124 86 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Gray S Gray 80 118 84 1 Pair

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 3 L Blue 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 4 L Blue 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 5 L Blue 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 82 124 86 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 80 118 84 1 Pair

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3 L Navy 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4 L Navy 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5 L Navy 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 82 124 86 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 80 118 84 1 Pair

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 3 L Black 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 4 L Black 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 5 L Black 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black L Black 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black M Black 82 124 86 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black S Black 80 118 84 1 Pair

฿ 4,954.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange 3 L Orange 88 142 92 1 Pair

฿ 5,015.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange 4 L Orange 88 148 94 1 Pair

฿ 5,075.60

WINTER CLOTHES 1 Piece(s) 11 Day(s) Orange 5 L Orange 88 154 96 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange L Orange 84 130 88 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange LL Orange 86 136 90 1 Pair

฿ 4,834.37

WINTER CLOTHES 1 Piece(s) 6 Day(s) Orange M Orange 82 124 86 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1