(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant Jacket 6063

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,879.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6063-006-3L
6063-006-4L
6063-006-5L
6063-006-L
6063-006-LL
6063-006-M
6063-006-S
6063-008-3L
6063-008-4L
6063-008-5L
6063-008-L
6063-008-LL
6063-008-M
6063-008-S
6063-010-3L
6063-010-4L
6063-010-5L
6063-010-L
6063-010-LL
6063-010-S
6063-019-3L
6063-019-4L
6063-019-5L
6063-019-L
6063-019-LL
6063-019-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Amount Of Content

฿ 5,000.48

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 3 L Blue 88 142 92 1 Pair

฿ 5,060.79

WINTER CLOTHES 1 Piece(s) 12 Day(s) Blue 4 L Blue 88 148 94 1 Pair

฿ 5,121.09

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 5 L Blue 88 154 96 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 84 132 88 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 86 136 90 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 82 126 86 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 80 122 84 1 Pair

฿ 5,000.48

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3 L Navy 88 142 92 1 Pair

฿ 5,060.79

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4 L Navy 88 148 94 1 Pair

฿ 5,121.09

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5 L Navy 88 154 96 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 84 132 88 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue LL Navy 86 136 90 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 82 126 86 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue S Navy 80 122 84 1 Pair

฿ 5,000.48

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 3 L Black 88 142 92 1 Pair

฿ 5,060.79

WINTER CLOTHES 1 Piece(s) 11 Day(s) Black 4 L Black 88 148 94 1 Pair

฿ 5,121.09

WINTER CLOTHES 1 Piece(s) 11 Day(s) Black 5 L Black 88 154 96 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black L Black 84 132 88 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 86 136 90 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black S Black 80 122 84 1 Pair

฿ 5,000.48

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow 3 L Yellow 88 142 92 1 Pair

฿ 5,060.79

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow 4 L Yellow 88 148 94 1 Pair

฿ 5,121.09

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow 5 L Yellow 88 154 96 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow L Yellow 84 132 88 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow LL Yellow 86 136 90 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow S Yellow 80 122 84 1 Pair

Basic Specifications

  • Commodity Classification
    Coats
  • Specifications
    For Men
  • Main Raw Material
    Polyester 100%
  • Long Water Repellent Processing
    Included
  • Antistatic material
    None
  • Material: Padding
    100% Polyester (Optoelectronic *○R* Fiber Mix)
  • Material (Lining) Composition
    Polyester 100%
  • Lining
    Mesh (Back Rear)
  • Hood
    Adjuster with Draw Cord
  • Magic Tape
    Placket/Sleeve Cuffs/ Back Pockets/Right Inner Pocket/Hood
  • Reflection
    Reflective print/Reflective piping (Above raglan line)
  • Pocket
    With Inner Pocket / Sleeve Pocket / Side Pocket
  • Outer material
    Fully Dull Disposable
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Combines cutting-edge cold protection with an ergonomic and sporty design, achieving an unprecedented feel of comfort.
· Great functionality as gear for winter sports.
· KODENSHI cotton + 3-layer mesh + powder guard design = the ultimate in cold protection.

Part Number
6063-006-3L
6063-006-4L
6063-006-5L
6063-006-L
6063-006-LL
6063-006-M
6063-006-S
6063-008-3L
6063-008-4L
6063-008-5L
6063-008-L
6063-008-LL
6063-008-M
6063-008-S
6063-010-3L
6063-010-4L
6063-010-5L
6063-010-L
6063-010-LL
6063-010-S
6063-019-3L
6063-019-4L
6063-019-5L
6063-019-L
6063-019-LL
6063-019-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Amount Of Content

฿ 5,000.48

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 3 L Blue 88 142 92 1 Pair

฿ 5,060.79

WINTER CLOTHES 1 Piece(s) 12 Day(s) Blue 4 L Blue 88 148 94 1 Pair

฿ 5,121.09

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue 5 L Blue 88 154 96 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 84 132 88 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 86 136 90 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 82 126 86 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 80 122 84 1 Pair

฿ 5,000.48

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3 L Navy 88 142 92 1 Pair

฿ 5,060.79

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4 L Navy 88 148 94 1 Pair

฿ 5,121.09

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5 L Navy 88 154 96 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 84 132 88 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue LL Navy 86 136 90 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 82 126 86 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue S Navy 80 122 84 1 Pair

฿ 5,000.48

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black 3 L Black 88 142 92 1 Pair

฿ 5,060.79

WINTER CLOTHES 1 Piece(s) 11 Day(s) Black 4 L Black 88 148 94 1 Pair

฿ 5,121.09

WINTER CLOTHES 1 Piece(s) 11 Day(s) Black 5 L Black 88 154 96 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black L Black 84 132 88 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black LL Black 86 136 90 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 6 Day(s) Black S Black 80 122 84 1 Pair

฿ 5,000.48

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow 3 L Yellow 88 142 92 1 Pair

฿ 5,060.79

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow 4 L Yellow 88 148 94 1 Pair

฿ 5,121.09

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow 5 L Yellow 88 154 96 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow L Yellow 84 132 88 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow LL Yellow 86 136 90 1 Pair

฿ 4,879.88

WINTER CLOTHES 1 Piece(s) 11 Day(s) Yellow S Yellow 80 122 84 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1