(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant Pants 6062 (6062-010-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6062-010-3L
6062-010-4L
6062-010-5L
6062-010-L
6062-010-LL
6062-010-M
6062-010-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
Amount Of Content

฿ 3,440.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) 3 L 96~108 1 pc.

฿ 3,501.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) 4 L 106~120 1 pc.

฿ 3,561.59

WINTER CLOTHES 1 Piece(s) 6 Day(s) 5 L 118~132 1 pc.

฿ 3,320.36

WINTER CLOTHES 1 Piece(s) 6 Day(s) L 78~88 1 pc.

฿ 3,320.36

WINTER CLOTHES 1 Piece(s) 6 Day(s) LL 86~98 1 pc.

฿ 3,320.36

WINTER CLOTHES 1 Piece(s) 6 Day(s) M 70~80 1 pc.

฿ 3,320.36

WINTER CLOTHES 1 Piece(s) 6 Day(s) S 64~72 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Specifications
    For Men
  • Main Raw Material
    Polyester 100%
  • Long Water Repellent Processing
    Included
  • Antistatic material
    None
  • Color Details
    Black
  • Material: Padding
    100% Polyester (Optoelectronic *○R* Fiber Mix)
  • Material (Lining) Composition
    Polyester 100%
  • Magic Tape
    Flap Pockets
  • Pocket
    Side Pocket with Double Fastener
  • Inseam(cm)
    77
  • Outer material
    Polyester Rip
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A true cold weather coat offering even greater protection against the weather in colder climates.
· KODENSHI fibers contain an even distribution of high purity ultrafine ceramic particles. These give the material an extremely large surface area that can absorb and radiate thermal energy with high efficiency.

Part Number
6062-010-3L
6062-010-4L
6062-010-5L
6062-010-L
6062-010-LL
6062-010-M
6062-010-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
Amount Of Content

฿ 3,440.98

WINTER CLOTHES 1 Piece(s) 6 Day(s) 3 L 96~108 1 pc.

฿ 3,501.29

WINTER CLOTHES 1 Piece(s) 6 Day(s) 4 L 106~120 1 pc.

฿ 3,561.59

WINTER CLOTHES 1 Piece(s) 6 Day(s) 5 L 118~132 1 pc.

฿ 3,320.36

WINTER CLOTHES 1 Piece(s) 6 Day(s) L 78~88 1 pc.

฿ 3,320.36

WINTER CLOTHES 1 Piece(s) 6 Day(s) LL 86~98 1 pc.

฿ 3,320.36

WINTER CLOTHES 1 Piece(s) 6 Day(s) M 70~80 1 pc.

฿ 3,320.36

WINTER CLOTHES 1 Piece(s) 6 Day(s) S 64~72 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1