(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold Resistant Blouson 6061 (6061-008-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6061-008-3L
6061-008-4L
6061-008-5L
6061-008-L
6061-008-LL
6061-008-M
6061-008-S
6061-009-3L
6061-009-4L
6061-009-5L
6061-009-L
6061-009-LL
6061-009-M
6061-009-S
6061-010-3L
6061-010-4L
6061-010-5L
6061-010-L
6061-010-LL
6061-010-M
6061-010-S
6061-019-3L
6061-019-4L
6061-019-5L
6061-019-L
6061-019-LL
6061-019-M
6061-019-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Amount Of Content

฿ 4,571.96

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 3 L Navy x Black 76 142 92 1 Pair

฿ 4,632.27

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 4 L Navy x Black 76 148 94 1 Pair

฿ 4,692.57

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 5 L Navy x Black 76 154 96 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue L Navy x Black 70 132 88 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue LL Navy x Black 73 136 90 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue M Navy x Black 68 126 86 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 13 Day(s) Navy Blue S Navy x Black 66 120 84 1 Pair

฿ 4,571.96

WINTER CLOTHES 1 Piece(s) 13 Day(s) Red 3 L Red x Black 76 142 92 1 Pair

฿ 4,632.27

WINTER CLOTHES 1 Piece(s) 13 Day(s) Red 4 L Red x Black 76 148 94 1 Pair

฿ 4,692.57

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red 5 L Red x Black 76 154 96 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red L Red x Black 70 132 88 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red LL Red x Black 73 136 90 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red M Red x Black 68 126 86 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red S Red x Black 66 120 84 1 Pair

฿ 4,571.96

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black 3 L Black 76 142 92 1 Pair

฿ 4,632.27

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black 4 L Black 76 148 94 1 Pair

฿ 4,692.57

WINTER CLOTHES 1 Piece(s) 13 Day(s) Black 5 L Black 76 154 96 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black L Black 70 132 88 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 13 Day(s) Black LL Black 73 136 90 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black M Black 68 126 86 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black S Black 66 120 84 1 Pair

฿ 4,571.96

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 3 L Yellow x Black 76 142 92 1 Pair

฿ 4,632.27

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 4 L Yellow x Black 76 148 94 1 Pair

฿ 4,692.57

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 5 L Yellow x Black 76 154 96 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow L Yellow x Black 70 132 88 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow LL Yellow x Black 73 136 90 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow M Yellow x Black 68 126 86 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow S Yellow x Black 66 120 84 1 Pair

Basic Specifications

  • Commodity Classification
    Blousons
  • Specifications
    For Men
  • Main Raw Material
    Polyester 100%
  • Long Water Repellent Processing
    Included
  • Antistatic material
    None
  • Material: Padding
    100% Polyester (Optoelectronic *○R* Fiber Mix)
  • Material (Lining) Composition
    Polyester 100%
  • Lining
    Mesh (Back Rear)
  • Hood
    Adjuster with Draw Cord
  • Magic Tape
    Flap Pockets / Placket
  • Reflection
    Reflective tape
  • Pocket
    Inner Pocket / Sleeve Pocket / Breast Pocket (for Mobile Phone)
  • Outer material
    Polyester Rip
  • Amount Of Content
    1 Pair

Product Description

[Features]
· A true cold weather coat offering even greater protection against the weather in colder climates.
· Features a double placket front.
· 200 g of cotton (60 g of this are KODENSHI fibers).
· Uses fabric that is water resistant to 3,000 mm (is not waterproof because the seams are not taped).
· A meshed three-layer structure.
· A 7 multi-functional pocket design.

Part Number
6061-008-3L
6061-008-4L
6061-008-5L
6061-008-L
6061-008-LL
6061-008-M
6061-008-S
6061-009-3L
6061-009-4L
6061-009-5L
6061-009-L
6061-009-LL
6061-009-M
6061-009-S
6061-010-3L
6061-010-4L
6061-010-5L
6061-010-L
6061-010-LL
6061-010-M
6061-010-S
6061-019-3L
6061-019-4L
6061-019-5L
6061-019-L
6061-019-LL
6061-019-M
6061-019-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Amount Of Content

฿ 4,571.96

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 3 L Navy x Black 76 142 92 1 Pair

฿ 4,632.27

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 4 L Navy x Black 76 148 94 1 Pair

฿ 4,692.57

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue 5 L Navy x Black 76 154 96 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue L Navy x Black 70 132 88 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue LL Navy x Black 73 136 90 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Navy Blue M Navy x Black 68 126 86 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 13 Day(s) Navy Blue S Navy x Black 66 120 84 1 Pair

฿ 4,571.96

WINTER CLOTHES 1 Piece(s) 13 Day(s) Red 3 L Red x Black 76 142 92 1 Pair

฿ 4,632.27

WINTER CLOTHES 1 Piece(s) 13 Day(s) Red 4 L Red x Black 76 148 94 1 Pair

฿ 4,692.57

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red 5 L Red x Black 76 154 96 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red L Red x Black 70 132 88 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red LL Red x Black 73 136 90 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red M Red x Black 68 126 86 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Red S Red x Black 66 120 84 1 Pair

฿ 4,571.96

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black 3 L Black 76 142 92 1 Pair

฿ 4,632.27

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black 4 L Black 76 148 94 1 Pair

฿ 4,692.57

WINTER CLOTHES 1 Piece(s) 13 Day(s) Black 5 L Black 76 154 96 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black L Black 70 132 88 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 13 Day(s) Black LL Black 73 136 90 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black M Black 68 126 86 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Black S Black 66 120 84 1 Pair

฿ 4,571.96

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 3 L Yellow x Black 76 142 92 1 Pair

฿ 4,632.27

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 4 L Yellow x Black 76 148 94 1 Pair

฿ 4,692.57

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow 5 L Yellow x Black 76 154 96 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow L Yellow x Black 70 132 88 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow LL Yellow x Black 73 136 90 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow M Yellow x Black 68 126 86 1 Pair

฿ 4,451.35

WINTER CLOTHES 1 Piece(s) 8 Day(s) Yellow S Yellow x Black 66 120 84 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1