(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit, Name Cover for Helmet Ties, 377-509/513

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 377-501

  • Product Type
    Other
  • Height(mm)
    58
  • Width(mm)
    165
  • Display Character
    Foreman
  • Body Material
    Soft Vinyl
  • Amount Of Content
    1 pc.
Part Number
377-501
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 134.96

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Height(mm)
    58
  • Width(mm)
    165
  • Display Character
    Foreman
  • Body Material
    Soft Vinyl
  • Amount Of Content
    1 pc.

Product Description

[Features]
A vinyl name cover for helmet ties (helmet ties sold separately)
[Applications]
For helmet ties

Specifications of 377-501

  • Product Type
    Other
  • Height(mm)
    58
  • Width(mm)
    165
  • Display Character
    Foreman
  • Body Material
    Soft Vinyl
  • Amount Of Content
    1 pc.
Part Number
377-501
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 134.96

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1