(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Handle Sledge Hammer (CRL-27)

Long Handle Sledge Hammer (CRL-27)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CRL-27
CRL-36
CRL-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Detailed Type Code JAN Code

฿ 1,761.19

CKB HAND TOOL 1 Piece(s) 31 Day(s) 53 140 820 2.7Kg 823693 4954458056644

฿ 2,114.87

CKB HAND TOOL 1 Piece(s) 31 Day(s) 55 155 900 3.6Kg 823694 4954458056651

฿ 2,426.15

CKB HAND TOOL 1 Piece(s) 31 Day(s) 60 165 900 4.5Kg 823695 4954458056590

Basic Specifications

  • Product Type
    Bi-head Hammer
  • Head material
    Structural Steel
  • Handle material
    Evergreen Oak
  • Features
    Optimal for general masonry work, stone crushing work and chipping work.
  • Hammer
    S45C
  • Quenching Hardness
    HRC50±5
  • Head Part Size Surface
    Sand Coating
  • Head Part Flat Surface
    Tip Machining

Product Description

Long Handle Sledge Hammer
It is a hammer with a long handle, suitable for use in construction, such as breaking walls for demolition work, and so on.
[Features]
• Head diameter smallest/biggest: 53 and 60 mm.
• Head length shortest/longest: 140 and 165 mm.
• Overall handle length shortest/longest: 820 and 900 mm.
• Material
Head - Steel S45C
Handle - Oak
[Applications]
It is commonly used for construction, such as breaking walls for demolition work, and so on.

Part Number
CRL-27
CRL-36
CRL-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Detailed Type Code JAN Code

฿ 1,761.19

CKB HAND TOOL 1 Piece(s) 31 Day(s) 53 140 820 2.7Kg 823693 4954458056644

฿ 2,114.87

CKB HAND TOOL 1 Piece(s) 31 Day(s) 55 155 900 3.6Kg 823694 4954458056651

฿ 2,426.15

CKB HAND TOOL 1 Piece(s) 31 Day(s) 60 165 900 4.5Kg 823695 4954458056590

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1