(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It can measure angle, inclination, horizontality and verticality.
· Calibrate switch makes it easy to make adjustments, enabling factory accuracy to be assured at any time.
· Signal sound is available for horizontal and vertical.
· The numbers and symbols automatically reorient to display in an easy-to-read direction if the device is turned upside down.
· Automatically switches off after measurement is completed.
· Alerts the user to battery deterioration with the battery mark.
· Magnet enables hands-free work.
· Base: With magnet (magnetic attraction force 6 kg x 2), V groove type, V width 10 mm (no magnet)
· Dustproof/waterproof specification: IP54
Product Type | Protractor (Indexer) | Measuring Range | 0 to 360° | Minimum Display(°) | 0.05°/Startup 1 mm/M/Gradient 0.1% |
---|---|---|---|---|---|
Accuracy(°) | 0.00°/90.00°=±0.05° 0.05°~89.95°=±0.20° | Size(mm) | 26W×66H×220L | Measurement Range Details | Real Time (90° x 4) |
Mass(g) | 550 | Operating Temperature | -5℃~50℃ | Required batteries | 9 V 6P Square Alkaline Battery X 1 |
Battery life | 120 H (Continuous Use) | Measurement Accuracy (Rising mm/M) | 0~1:±1、2~150:±2、151~725:±8、726~1000:±12 | Automatic switch off | After Approx. 6 Minutes |
Magnet adsorption force | 6 kg x 2 pcs | Traceability | Calibration certificate can be issued (for fee) |
Please check the type/dimensions/specifications of the part NO.2 in the Level protractor series.
How can we improve?
How can we improve?