(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KR19-SHRMA (SN60) Rosin Flux Cord Solder

KR19-SHRMA (SN60) Rosin Flux Cord Solder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KR19-SHRMA-12

  • Lead Free
    x
  • Wire diameter(mm)
    1.2
  • Product Type
    Thread Solder
  • Flux (With Resin)
    With
  • Fusing point(°C)
    183~190
  • Trusco Code
    215-1189
  • Mass(g)
    1000
  • Features
    RMA type. Splash protection type. Flux residue is transparent and clean.
  • Use
    Suitable for robotic soldering.
  • Flux
    MIL-RMA Class
  • Material
    Alloy Composition (Tin: 60%, Zinc: 40%)
  • Amount Of Content
    1 Roll
Part Number
KR19-SHRMA-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,867.72

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Lead Free
    x
  • Wire diameter(mm)
    1.2
  • Product Type
    Thread Solder
  • Flux (With Resin)
    With
  • Fusing point(°C)
    183~190
  • Trusco Code
    215-1189
  • Mass(g)
    1000
  • Features
    RMA type. Splash protection type. Flux residue is transparent and clean.
  • Use
    Suitable for robotic soldering.
  • Flux
    MIL-RMA Class
  • Material
    Alloy Composition (Tin: 60%, Zinc: 40%)
  • Amount Of Content
    1 Roll

Product Description

RMA flux solder. Scattering-proof. Clear and clean flux residue. Best suited for robotic soldering.

Specifications of KR19-SHRMA-12

  • Lead Free
    x
  • Wire diameter(mm)
    1.2
  • Product Type
    Thread Solder
  • Flux (With Resin)
    With
  • Fusing point(°C)
    183~190
  • Trusco Code
    215-1189
  • Mass(g)
    1000
  • Features
    RMA type. Splash protection type. Flux residue is transparent and clean.
  • Use
    Suitable for robotic soldering.
  • Flux
    MIL-RMA Class
  • Material
    Alloy Composition (Tin: 60%, Zinc: 40%)
  • Amount Of Content
    1 Roll
Part Number
KR19-SHRMA-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,867.72

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1