(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crack Scale (Polypropylene)

Crack Scale (Polypropylene)

You can add up to 6 items to the comparison list.

Loading...

Specifications of CRKS

  • Scale Width Accuracy(mm)
    ±0.02
  • Longitudinal(mm)
    120
  • Side(mm)
    70
  • Thickness(mm)
    0.2
  • Trusco Code
    274-8711
  • Mass(g)
    1
  • Features
    For easy accurate measurement of width of cracks. Made from semi-transparent polypropylene. For large cracks, the square in the center of the scale can be used for an approximate measurement of the area.
  • Material
    Polypropylene (PP)
Part Number
CRKS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 585.00

CRACK SCALES 1 Piece(s) Same day

Basic Specifications

  • Scale Width Accuracy(mm)
    ±0.02
  • Longitudinal(mm)
    120
  • Side(mm)
    70
  • Thickness(mm)
    0.2
  • Trusco Code
    274-8711
  • Mass(g)
    1
  • Features
    For easy accurate measurement of width of cracks. Made from semi-transparent polypropylene. For large cracks, the square in the center of the scale can be used for an approximate measurement of the area.
  • Material
    Polypropylene (PP)

Product Description

[Features]
· Enables the width of cracks in concrete to be measured easily and accurately.
· Semitransparent plate.
· For big cracks, a rough area can be measured by using the square in the center of the scale.
[Applications]
· For quality surveys of building structures.

Specifications of CRKS

  • Scale Width Accuracy(mm)
    ±0.02
  • Longitudinal(mm)
    120
  • Side(mm)
    70
  • Thickness(mm)
    0.2
  • Trusco Code
    274-8711
  • Mass(g)
    1
  • Features
    For easy accurate measurement of width of cracks. Made from semi-transparent polypropylene. For large cracks, the square in the center of the scale can be used for an approximate measurement of the area.
  • Material
    Polypropylene (PP)
Part Number
CRKS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 585.00

CRACK SCALES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1