(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low-High System Table Uniform Load (kg) 80

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CS-750M-1

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    700~980
  • Width (mm)
    750
  • Depth (mm)
    600
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Type Details
    Caster
  • Top Plate Material
    Wood
  • Trusco Code
    465-4013
  • Body Material
    Steel (Baked Melamine Coating)
  • Lifting Method
    Pole Chuck Type
  • Lifting Pitch
    Arbitrary
  • Mass(g)
    15000
  • Accessories
    Casters: 50 mm Swivel x 4
  • Amount Of Content
    1 unit
Part Number
CS-750M-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,048.00

฿ 24,884.16

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    700~980
  • Width (mm)
    750
  • Depth (mm)
    600
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Type Details
    Caster
  • Top Plate Material
    Wood
  • Trusco Code
    465-4013
  • Body Material
    Steel (Baked Melamine Coating)
  • Lifting Method
    Pole Chuck Type
  • Lifting Pitch
    Arbitrary
  • Mass(g)
    15000
  • Accessories
    Casters: 50 mm Swivel x 4
  • Amount Of Content
    1 unit

Product Description

[Features]
· Optimal for cell work.
· The lock is simple and secure.
· The height can be adjusted according to the work.

Specifications of CS-750M-1

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    700~980
  • Width (mm)
    750
  • Depth (mm)
    600
  • Uniform Load(kg)
    80
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Type Details
    Caster
  • Top Plate Material
    Wood
  • Trusco Code
    465-4013
  • Body Material
    Steel (Baked Melamine Coating)
  • Lifting Method
    Pole Chuck Type
  • Lifting Pitch
    Arbitrary
  • Mass(g)
    15000
  • Accessories
    Casters: 50 mm Swivel x 4
  • Amount Of Content
    1 unit
Part Number
CS-750M-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,048.00

฿ 24,884.16

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1