(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Stainless Steel Workbench Uniform Load (kg) 50

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,379.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EKTO-600 SALE
EKTO-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Drawer
(Nos.)
Mass
(g)
Amount Of Content

฿ 12,379.30

฿ 12,041.35

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 600 1 10200 1 unit

฿ 19,712.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 2 20200 1 unit

Basic Specifications

  • Product Type
    Stainless Steel Workbench
  • Height (mm)
    750
  • Depth (mm)
    460
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Body Material
    Stainless Steel (SUS304)
  • Lower Shelf Plate
    Flat shelf board
  • Other Specifications
    Top Panel: Flat Top Panel
  • Amount Of Content
    1 unit

Product Description

[Features]
· Simple assembly that does not require screws or tools.
· A round pipe leg type that is easy to clean.

Part Number
EKTO-600 SALE
EKTO-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Drawer
(Nos.)
Mass
(g)
Amount Of Content

฿ 12,379.30

฿ 12,041.35

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 600 1 10200 1 unit

฿ 19,712.25

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 2 20200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1