(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Stainless Steel Workbench Flat Plate Type / SUS430 Uniform Load (kg) 50 (EKT-600)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EKT-600
EKT-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 6,918.87

STAINLESS STEEL WORKBENCHES 1 Piece(s) 10 Day(s) 600 455-1851 7000 1 unit

฿ 8,360.70

STAINLESS STEEL WORKBENCHES 1 Piece(s) 12 Day(s) 900 455-1869 11000 1 unit

Basic Specifications

Product Description

[Features]
·A portable, compact, and simple workbench.
·It is a simple assembly type that does not require screws, screws, or tools.
·Benchtop: flat top plate
·Lower shelf: Flat shelf board
·Nylon resin adjuster (+4mm)
·+4 mm with level adjuster
·Practical load capacity (Kg): 35
[Applications]
·Factory assembly line and laboratory
[Materials]
·Stainless steel (SUS430)

Part Number
EKT-600
EKT-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 6,918.87

STAINLESS STEEL WORKBENCHES 1 Piece(s) 10 Day(s) 600 455-1851 7000 1 unit

฿ 8,360.70

STAINLESS STEEL WORKBENCHES 1 Piece(s) 12 Day(s) 900 455-1869 11000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1