(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transport Attachment for Forklift, Cam Auto (Swing Type) (CA-N2-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
CA-N1-S SALE
CA-N2-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Option Average Load
(kg)
Total Length x Total Width x Total Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 72,285.00

฿ 62,345.81

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 pc Type 450 X 1 pcs. 862X602X762 456-8281 52000 1 unit

฿ 97,890.03

฿ 79,016.83

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 2 pc Type 450 X 2 pcs. 862X1040X762 456-8290 79000 1 unit

Basic Specifications

  • Product Type
    Drum Carrier
  • Main Body Material
    Made of Steel
  • Main body: option
    Option
  • Specifications
    Swing type
  • Features
    Drums can be gripped easily due to the chuck swing function (approx. 50° from side to side). A special pad is attached to its bottom part, protecting the drum from scratches.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Chuck head swings (approximately 50° from side to side), making it easier to grip the drum.
· Base has special pads to prevent drum damage.

Part Number
CA-N1-S SALE
CA-N2-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Option Average Load
(kg)
Total Length x Total Width x Total Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 72,285.00

฿ 62,345.81

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 pc Type 450 X 1 pcs. 862X602X762 456-8281 52000 1 unit

฿ 97,890.03

฿ 79,016.83

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 2 pc Type 450 X 2 pcs. 862X1040X762 456-8290 79000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1