(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Drum Carrier, Robotter Light, Solid Tire Type (RC-01)

Oil Drum Carrier, Robotter Light, Solid Tire Type (RC-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
RC-01 SALE
RC-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length x Total Width x Total Height
(mm)
Front Wheel Inner Width
(mm)
Trusco Code Mass
(g)
Front Wheels Amount Of Content

฿ 94,698.00

฿ 81,677.03

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1040X851X1325 649 456-8427 50000 250 mm dienic rubber 2 pcs 1 unit

฿ 95,856.00

฿ 72,131.64

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 893X1023X1375 837 456-8435 108000 200 mm urethane 2 pcs 1 unit

Basic Specifications

  • Product Type
    Drum Carrier
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Stroke(mm)
    290
  • Specifications
    Hydraulic
  • Back Wheels
    130 mm Diene Rubber 2 Pcs
  • Applicable Can Size / Inner Diameter(mm)
    572
  • Applicable Can Size / Height(mm)
    860 or more
  • Features
    The chuck's fast-feed mechanism makes work faster. Closed type resin drums can also be chucked.
  • Amount Of Content
    1 unit

Product Description

Hydraulic foot-pedal drum cart for safe, quick and easy operation.
[Features]
· Chuck rapid-traverse mechanism allows speedy operation.
· In addition to steel drums, it can also chuck tight-head plastic drums.
[Applications]
· Can lift a drum 290 mm. Hydraulic type, so can even gently lift or lower a drum off or onto a weighing platform.
* RC-01 is the standard model. If unloading from a pallet, use RC-02.

Part Number
RC-01 SALE
RC-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length x Total Width x Total Height
(mm)
Front Wheel Inner Width
(mm)
Trusco Code Mass
(g)
Front Wheels Amount Of Content

฿ 94,698.00

฿ 81,677.03

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1040X851X1325 649 456-8427 50000 250 mm dienic rubber 2 pcs 1 unit

฿ 95,856.00

฿ 72,131.64

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 893X1023X1375 837 456-8435 108000 200 mm urethane 2 pcs 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1