(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Drum Carrier, Robotter Next, with Winder

Oil Drum Carrier, Robotter Next, with Winder

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RX-5

  • Product Type
    Drum Carrier
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Total Length x Total Width x Total Height(mm)
    1090X870X1040
  • Front Wheel Inner Width(mm)
    630
  • Stroke(mm)
    430
  • Trusco Code
    456-8460
  • Mass(g)
    85000
  • Specifications
    Hydraulic
  • Foot Stamping Operation Power(kg)
    25
  • Front Wheels
    250 mm dienic rubber 2 pcs
  • Back Wheels
    150 mm Diene Rubber 2 Pcs
  • Applicable Can Size / Inner Diameter(mm)
    572
  • Applicable Can Size / Height(mm)
    780 or more
  • Features
    With built-in stand up device, it can stand up any barrels on their side with unique forks.
  • Amount Of Content
    1 unit
Part Number
RX-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 136,338.00

฿ 110,679.19

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Drum Carrier
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Total Length x Total Width x Total Height(mm)
    1090X870X1040
  • Front Wheel Inner Width(mm)
    630
  • Stroke(mm)
    430
  • Trusco Code
    456-8460
  • Mass(g)
    85000
  • Specifications
    Hydraulic
  • Foot Stamping Operation Power(kg)
    25
  • Front Wheels
    250 mm dienic rubber 2 pcs
  • Back Wheels
    150 mm Diene Rubber 2 Pcs
  • Applicable Can Size / Inner Diameter(mm)
    572
  • Applicable Can Size / Height(mm)
    780 or more
  • Features
    With built-in stand up device, it can stand up any barrels on their side with unique forks.
  • Amount Of Content
    1 unit

Specifications of RX-5

  • Product Type
    Drum Carrier
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Total Length x Total Width x Total Height(mm)
    1090X870X1040
  • Front Wheel Inner Width(mm)
    630
  • Stroke(mm)
    430
  • Trusco Code
    456-8460
  • Mass(g)
    85000
  • Specifications
    Hydraulic
  • Foot Stamping Operation Power(kg)
    25
  • Front Wheels
    250 mm dienic rubber 2 pcs
  • Back Wheels
    150 mm Diene Rubber 2 Pcs
  • Applicable Can Size / Inner Diameter(mm)
    572
  • Applicable Can Size / Height(mm)
    780 or more
  • Features
    With built-in stand up device, it can stand up any barrels on their side with unique forks.
  • Amount Of Content
    1 unit
Part Number
RX-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 136,338.00

฿ 110,679.19

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1