(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Drum Lifter - Electric Hydraulic

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 439,087.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LMDD350 SALE
LMDD350-24 SALE
LMDD500 SALE
LMDD500-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Front Wheel Inner Width
(mm)
Total Length x Total Width x Total Height
(mm)
Stroke
(mm)
Wheel Diameter (Front Wheels / Back Wheels)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 439,087.00

฿ 356,450.83

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 350 680 1200×980×1950 0 to 1400 φ200 (Diene) / φ150 (Rubber) 458-4333 162000 1 unit

฿ 569,660.00

฿ 462,449.99

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 350 800 1400×1000×1980 0~2400 φ200 (Diene) / φ150 (Rubber) 458-4341 220000 1 unit

฿ 729,261.00

฿ 592,014.08

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 500 680 1200×1180×1980 0 to 1400 φ200 (Diene) / φ150 (Rubber) 458-4350 185000 1 unit

฿ 912,927.00

฿ 741,114.14

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 500 800 1400×1180×1980 0~2400 φ200 (Urethane) / φ200 (Urethane) 458-4368 240000 1 unit

Basic Specifications

  • Product Model
    Drum Carrier
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Features
    It exhibits great performance for all types of work, such as throwing/inverting barrel contents, loading them up to narrow places, unloading them off to trucks and stocking them into shelves. Electric lift/lowering device that allows lifting/lowering at a simple push of a button.
  • Intended Use
    For throwing/inverting barrel contents, loading them up to narrow places, unloading them off to trucks and stocking them into shelves.
  • Specifications
    Elevation System: Electric Elevation Type Reversing System: Manual Type, Manual Travel Type Supported Container: 200 Liter JIS Drum
  • Body Material (Detail)
    Steel
  • Body Surface Coating
    Spray painting
  • Amount Of Content
    1 unit

Product Description

A drum carrier that can transport, turn over, and load drums containing raw materials.
[Features]
·Demonstrates its power in all kinds of work, such as loading and reversing the contents of drums.
·An electric lift that raises and lowers with the push of a button.
·The motorized link chain is used, and maintenance is easy.
·The material is the main unit: Steel, main unit surface treatment: Spray painting.
·Lifting and lowering: motorized, reversing: Manual rotation of the handle reduces work.
[Applications]
·Ideal for loading and reversing the contents of drums, stacking in narrow spaces, loading and unloading onto trucks, loading and unloading from shelves, etc.

Part Number
LMDD350 SALE
LMDD350-24 SALE
LMDD500 SALE
LMDD500-24 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Front Wheel Inner Width
(mm)
Total Length x Total Width x Total Height
(mm)
Stroke
(mm)
Wheel Diameter (Front Wheels / Back Wheels)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 439,087.00

฿ 356,450.83

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 350 680 1200×980×1950 0 to 1400 φ200 (Diene) / φ150 (Rubber) 458-4333 162000 1 unit

฿ 569,660.00

฿ 462,449.99

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 350 800 1400×1000×1980 0~2400 φ200 (Diene) / φ150 (Rubber) 458-4341 220000 1 unit

฿ 729,261.00

฿ 592,014.08

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 500 680 1200×1180×1980 0 to 1400 φ200 (Diene) / φ150 (Rubber) 458-4350 185000 1 unit

฿ 912,927.00

฿ 741,114.14

ROLL TURN LIFTS 1 Piece(s) 40 Day(s) 500 800 1400×1180×1980 0~2400 φ200 (Urethane) / φ200 (Urethane) 458-4368 240000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1