(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CD300 |
CD500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Total Length x Total Width x Total Height (mm) |
Wheel Diameter (Front Wheels / Back Wheels) (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36,538.33 ฿ 32,307.19 |
HAND DRUM PICKERS | 1 Piece(s) | 1 Day(s) | 300 | 1130×880×1060 | 200 (rubber) / 130 (rubber) | 458-3787 | 29000 | 1 unit | ||
฿ 66,300.00 ฿ 47,079.63 |
HAND DRUM PICKERS | 1 Piece(s) | 40 Day(s) | 500 | 1130×900×1080 | 200 (rubber) / 150 (rubber) | 458-3795 | 40000 | 1 unit |
Part Number |
---|
CD300 |
CD500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Total Length x Total Width x Total Height (mm) |
Wheel Diameter (Front Wheels / Back Wheels) (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36,538.33 ฿ 32,307.19 |
HAND DRUM PICKERS | 1 Piece(s) | 1 Day(s) | 300 | 1130×880×1060 | 200 (rubber) / 130 (rubber) | 458-3787 | 29000 | 1 unit | ||
฿ 66,300.00 ฿ 47,079.63 |
HAND DRUM PICKERS | 1 Piece(s) | 40 Day(s) | 500 | 1130×900×1080 | 200 (rubber) / 150 (rubber) | 458-3795 | 40000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?