(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SUS101 |
SUS301 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Compatible Stoppers | Trusco Code | Mass (g) |
Flexible Replacement Casters | Fixed Replacement Casters | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 61,315.00 ฿ 52,884.19 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 740 | 480 | 145 | 850 | 100 | 100NS、100NKB | 456-0809 | 12000 | SUS-T5 | SUS-FD5 | 1 unit | ||
฿ 81,498.00 ฿ 70,292.03 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 915 | 610 | 205 | 855 | 130 | 300NS、300NKB、300NJB | 456-0817 | 26000 | SUS-T10 | SUS-FD10 | 1 unit |
[Features]
· Lightweight but robust body structure made from double stainless steel plates.
· Loading surface is free of spot welding marks and has a flat mirror finish, making it both good-looking and hygienic.
· Loading platform has a cushioning belt all around the rim.
Part Number |
---|
SUS101 |
SUS301 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Compatible Stoppers | Trusco Code | Mass (g) |
Flexible Replacement Casters | Fixed Replacement Casters | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 61,315.00 ฿ 52,884.19 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 740 | 480 | 145 | 850 | 100 | 100NS、100NKB | 456-0809 | 12000 | SUS-T5 | SUS-FD5 | 1 unit | ||
฿ 81,498.00 ฿ 70,292.03 |
STAINLESS STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 915 | 610 | 205 | 855 | 130 | 300NS、300NKB、300NJB | 456-0817 | 26000 | SUS-T10 | SUS-FD10 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?