(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press Made Cart, Single Handle, 2-Step Type (304-I)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
104-I SALE
204-I SALE
304-I SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Trusco Code Mass
(g)
Flexible Replacement Casters Fixed Replacement Casters Amount Of Content

฿ 13,850.00

฿ 12,740.62

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 (Upper Level 45/Lower Level 105) 740 480 145 860 100 341-7981 19000 IK-100J IK-100K 1 unit

฿ 19,587.00

฿ 18,020.04

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 (Upper Level 75/Lower Level 175) 810 510 205 955 130 341-7999 29000 IK-130J IK-130K 1 unit

฿ 23,151.00

฿ 21,298.92

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 (Upper Level 90/Lower Level 210) 915 615 205 950 130 341-8006 40000 IK-130J IK-130K 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Main Body Specifications
    Assembly type
  • Assembly Reference
    30 Minutes per 2 Persons
  • Specifications
    2 Stage Single Sleeve Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Pallet
    Steel
  • Handle
    Steel
  • Surface Coating
    Powder Coating
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Features
    Can be used as a wagon vehicle, and very convenient.
  • Material: Mat
    Vinyl Chloride
  • Amount Of Content
    1 unit

Product Description

Trolley-type pressed-steel transport cart.
[Features]
· Can also be used as a trolley, making it very convenient.
[Applications]
· Can be used for transporting office files, picking work in a warehouse or as a factory workbench.

Part Number
104-I SALE
204-I SALE
304-I SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Trusco Code Mass
(g)
Flexible Replacement Casters Fixed Replacement Casters Amount Of Content

฿ 13,850.00

฿ 12,740.62

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 (Upper Level 45/Lower Level 105) 740 480 145 860 100 341-7981 19000 IK-100J IK-100K 1 unit

฿ 19,587.00

฿ 18,020.04

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 (Upper Level 75/Lower Level 175) 810 510 205 955 130 341-7999 29000 IK-130J IK-130K 1 unit

฿ 23,151.00

฿ 21,298.92

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 (Upper Level 90/Lower Level 210) 915 615 205 950 130 341-8006 40000 IK-130J IK-130K 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1