(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Mini Transport Cart, Folding Handle Type

Resin Mini Transport Cart, Folding Handle Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of P-MINI

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    100
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    600
  • Color
    Blue
  • Width(mm)
    380
  • Height(mm)
    135
  • Handle Height(mm)
    747
  • Caster Diam.(mm)
    φ85
  • Main Body Specifications
    Finished product
  • Compatible Stoppers
    -
  • Trusco Code
    300-0125
  • Mass(g)
    5500
  • Specifications
    Folding Handle Type - Swivel Caster, Fixed Caster 2 Each
  • Pallet
    Polypropylene (PP)
  • Handle
    Steel
  • Surface Coating
    Powder Coating
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Flexible Replacement Casters
    T-3
  • Fixed Replacement Casters
    FD-3
  • Features
    One-action folding specification. When the handle is folded down, it becomes flat and possible to store in the load cart, and can then also be used as a flat cart.
  • Amount Of Content
    1 unit
Part Number
P-MINI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,204.40

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    100
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    600
  • Color
    Blue
  • Width(mm)
    380
  • Height(mm)
    135
  • Handle Height(mm)
    747
  • Caster Diam.(mm)
    φ85
  • Main Body Specifications
    Finished product
  • Compatible Stoppers
    -
  • Trusco Code
    300-0125
  • Mass(g)
    5500
  • Specifications
    Folding Handle Type - Swivel Caster, Fixed Caster 2 Each
  • Pallet
    Polypropylene (PP)
  • Handle
    Steel
  • Surface Coating
    Powder Coating
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Flexible Replacement Casters
    T-3
  • Fixed Replacement Casters
    FD-3
  • Features
    One-action folding specification. When the handle is folded down, it becomes flat and possible to store in the load cart, and can then also be used as a flat cart.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Single action folding specification.
· The handle can be folded into the loading platform, enabling use as a dolly.
[Applications]
· Offices, stores, etc.

Specifications of P-MINI

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    100
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    600
  • Color
    Blue
  • Width(mm)
    380
  • Height(mm)
    135
  • Handle Height(mm)
    747
  • Caster Diam.(mm)
    φ85
  • Main Body Specifications
    Finished product
  • Compatible Stoppers
    -
  • Trusco Code
    300-0125
  • Mass(g)
    5500
  • Specifications
    Folding Handle Type - Swivel Caster, Fixed Caster 2 Each
  • Pallet
    Polypropylene (PP)
  • Handle
    Steel
  • Surface Coating
    Powder Coating
  • Caster Metal Parts
    Steel
  • Wheels
    Rubber
  • Flexible Replacement Casters
    T-3
  • Fixed Replacement Casters
    FD-3
  • Features
    One-action folding specification. When the handle is folded down, it becomes flat and possible to store in the load cart, and can then also be used as a flat cart.
  • Amount Of Content
    1 unit
Part Number
P-MINI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,204.40

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1