(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VSP-120JK |
VSP-270JK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Overall length x Overall width x Overall height (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 79,129.45 ฿ 66,437.09 |
TILT TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 816×550×865 | 465-0654 | 48kg | 1 unit | ||
฿ 102,049.24 ฿ 84,251.85 |
TILT TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 1066×750×915 | 465-0662 | 72kg | 1 unit |
[Features]
· It is possible to do tilt adjustment when discarding scraps by the hydraulic system.
· A currently used forklift can be used to easily discard from high position.
· Ideal for sorting waste materials.
[Applications]
· Heavy/light waste transportation, temporary storage, or disposal to improve hygienic environments.
· For general plants, warehouses, various workshops, various construction sites and other places requiring sorting of waste materials.
Part Number |
---|
VSP-120JK |
VSP-270JK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Overall length x Overall width x Overall height (mm) |
Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 79,129.45 ฿ 66,437.09 |
TILT TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 816×550×865 | 465-0654 | 48kg | 1 unit | ||
฿ 102,049.24 ฿ 84,251.85 |
TILT TRUCKS | 1 Piece(s) | 40 Day(s) | 400 | 1066×750×915 | 465-0662 | 72kg | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?