(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scrap Dolly (Manual Type)

Scrap Dolly (Manual Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 47,860.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VSP-120 SALE
VSP-270 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Overall length x Overall width x Overall height
(mm)
Trusco Code Mass Caster Diameter
(mm)
Amount Of Content

฿ 47,860.05

฿ 40,862.91

TILT TRUCKS 1 Piece(s) 40 Day(s) 200 816×550×811 245-6184 43kg 100 1 unit

฿ 68,385.73

฿ 53,997.37

TILT TRUCKS 1 Piece(s) 40 Day(s) 400 1066×750×915 245-6192 67kg 150 1 unit

Basic Specifications

  • Product Type
    Scrap hopper with lifter
  • Features
    A currently used forklift can be used to easily discard from high position.
  • Specifications
    Swivel Casters with Stopper and Fixed Casters, 2 pcs each
  • Application
    For general plants, warehouses, various workshops, various construction sites and other places requiring sorting of waste materials.
  • Amount Of Content
    1 unit

Product Description

[Features]
· A currently used forklift can be used to easily discard from high position.
· Ideal for sorting waste materials.
[Applications]
· For general plants, warehouses, various workshops, various construction sites and other places requiring sorting of waste materials.

Part Number
VSP-120 SALE
VSP-270 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Overall length x Overall width x Overall height
(mm)
Trusco Code Mass Caster Diameter
(mm)
Amount Of Content

฿ 47,860.05

฿ 40,862.91

TILT TRUCKS 1 Piece(s) 40 Day(s) 200 816×550×811 245-6184 43kg 100 1 unit

฿ 68,385.73

฿ 53,997.37

TILT TRUCKS 1 Piece(s) 40 Day(s) 400 1066×750×915 245-6192 67kg 150 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Using fork lift currently in use, you can easily discard from high position.

Usage

●In general places, general warehouse, various workshops, various construction site, and factory places requiring sorting of other waste materials.

Specification

●Caster with Flexible x 2, Fixed Caster x 2
●Fork Insertion Port: 196 x 76mm

Materials

●Main Body: Steel
●Main Body Surface Treatment: Melamine Baked Coating
●Wheel: Rubber