(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Pallet Truck (Economy Type) (THPT15-85-52S)

Hand Pallet Truck (Economy Type) (THPT15-85-52S)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THPT15-85-52S SALE
THPT15-85-52S-PK SALE
THPT15-105-55S SALE
THPT15-105-55S-PK SALE
THPT15-122-68S SALE
THPT15-122-68S-PK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Details Type Fork Interval
(mm)
A Dimension
(mm)
B Dimension
(mm)
Trusco Code Mass Overall Width
(mm)
Amount Of Content

฿ 23,561.00

฿ 21,676.12

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 850 Standard Type 220 517 670 430-8212 46kg 520 1 unit

฿ 29,535.00

฿ 27,172.20

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 850 With Parking Brake 220 517 670 464-4905 48kg 520 1 unit

฿ 23,840.00

฿ 16,683.23

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1050 Standard Type 250 717 870 464-4867 50kg 550 1 unit

฿ 30,244.00

฿ 27,824.48

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1050 With Parking Brake 250 717 870 464-4875 52kg 550 1 unit

฿ 24,954.00

฿ 22,957.68

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1220 Standard Type 385 887 1040 464-4883 55kg 685 1 unit

฿ 26,545.02

฿ 21,283.80

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1220 With Parking Brake 385 887 1040 464-4891 57kg 685 1 unit

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    1500
  • Fork Dimensions Width (mm)
    150
  • Minimum Fork Height (mm)
    75
  • Maximum Fork Height (mm)
    190
  • Features
    Lightweight by itself so the loading operation is remarkably easy. A single-type load wheel which moves lightly during the operation. Using a rubber wheel for the steering wheel, and polyurethane wheel for the load wheel.
  • Amount Of Content
    1 unit

Product Description

Hand pallet truck that's lightweight and easy-to-operate.
[Features]
· Lightweight by itself so the loading operation is especially easy.
· A single-type load wheel which moves lightly during the operation.
· Uses a rubber wheel for the steering wheel, and polyurethane wheels for the load wheels.

Part Number
THPT15-85-52S SALE
THPT15-85-52S-PK SALE
THPT15-105-55S SALE
THPT15-105-55S-PK SALE
THPT15-122-68S SALE
THPT15-122-68S-PK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Length (mm) Details Type Fork Interval
(mm)
A Dimension
(mm)
B Dimension
(mm)
Trusco Code Mass Overall Width
(mm)
Amount Of Content

฿ 23,561.00

฿ 21,676.12

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 850 Standard Type 220 517 670 430-8212 46kg 520 1 unit

฿ 29,535.00

฿ 27,172.20

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 850 With Parking Brake 220 517 670 464-4905 48kg 520 1 unit

฿ 23,840.00

฿ 16,683.23

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1050 Standard Type 250 717 870 464-4867 50kg 550 1 unit

฿ 30,244.00

฿ 27,824.48

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1050 With Parking Brake 250 717 870 464-4875 52kg 550 1 unit

฿ 24,954.00

฿ 22,957.68

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1220 Standard Type 385 887 1040 464-4883 55kg 685 1 unit

฿ 26,545.02

฿ 21,283.80

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) 1220 With Parking Brake 385 887 1040 464-4891 57kg 685 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since its own weight is lightweight, load operation is easy in particular.
●The road wheel is a single type and moves lightly when driving.
●The steering wheel uses rubber wheel, and the road wheels use polyurethane caster wheel.

Specification

●Equal Load(kg):1500
●Fork Height(mm) The lowest:75
●Fork Height(mm) The highest:190
●Fork(mm) Length:1050
●Fork(mm) Width:150
●Total Width(mm):550
●Total Height(mm):1180
●A Dimension(mm):717
●B Dimension(mm):870