(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim lift electric hydraulic type

Slim lift electric hydraulic type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 95,963.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HLE-15-2007 SALE
HLE-15-2009 SALE
HLE-15-2507 SALE
HLE-15-2509 SALE
HLE-15-3007 SALE
HLE-15-3009 SALE
HLE-25-2008 SALE
HLE-25-2508 SALE
HLE-25-3008 SALE
HLE-35-2008 SALE
HLE-35-2508 SALE
HLE-35-3008 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Trusco Code Rise/fall time 50 Hz
(Second)
Rise/fall time 60 Hz
(Second)
Mass Amount Of Content

฿ 104,563.03

฿ 74,992.61

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 200 700 570 505 464-4514 8 6 54kg 1 unit

฿ 110,338.33

฿ 78,770.53

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 200 900 700 635 464-4522 8 6 60kg 1 unit

฿ 95,963.48

฿ 75,628.82

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 250 700 570 505 464-4531 8 6 56kg 1 unit

฿ 112,263.43

฿ 80,032.60

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 250 900 700 635 464-4549 8 6 62kg 1 unit

฿ 106,798.07

฿ 76,243.14

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 300 700 570 505 464-4557 8 6 58kg 1 unit

฿ 113,366.13

฿ 80,671.34

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 300 900 700 635 464-4565 8 6 64kg 1 unit

฿ 117,126.83

฿ 84,460.16

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 80 200 800 580 500 464-4573 10 8 57kg 1 unit

฿ 118,259.77

฿ 85,076.08

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 80 250 800 580 500 464-4581 10 8 59kg 1 unit

฿ 119,362.47

฿ 85,714.19

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 80 300 800 580 500 464-4590 10 8 61kg 1 unit

฿ 132,129.39

฿ 95,793.81

TABLE LIFTS 1 Piece(s) 40 Day(s) 350 100 200 800 600 500 464-4603 10 8 60kg 1 unit

฿ 133,262.33

฿ 96,428.62

TABLE LIFTS 1 Piece(s) 40 Day(s) 350 100 250 800 600 500 464-4611 10 8 62kg 1 unit

฿ 134,364.43

฿ 97,051.43

TABLE LIFTS 1 Piece(s) 40 Day(s) 350 100 300 800 600 500 464-4620 10 8 64kg 1 unit

Basic Specifications

  • Product Type
    Table lift
  • Motor output(kW)
    0.4
  • Features
    Since the dolly has a loading system to step over the lift, it is ideal for lifting machines such as hand-trucks, flat dollies, route vans, etc. An anchor base is provided in the chassis and construction is easy.
  • Application
    For assembly work and sorting of parts.
  • Lift method
    Electro-hydraulic type
  • Turbine Oil
    ISO-VG32
  • Power Supply
    Three-Phase 200 V
  • Power Cord
    4m
  • Operation Method
    Foot Switch (Cord Length: 2 m)
  • Unit
    Separate
  • Usage frequency
    15 times/hour
  • Amount Of Content
    1 unit

Product Description

[Features]
· Since the dolly has a loading system to step over the lift, it is ideal for lifting machines such as hand-trucks, flat dollies, route vans, etc.
· An anchor base is provided in the chassis and construction is easy.
[Applications]
· For assembly work and sorting of parts.

Part Number
HLE-15-2007 SALE
HLE-15-2009 SALE
HLE-15-2507 SALE
HLE-15-2509 SALE
HLE-15-3007 SALE
HLE-15-3009 SALE
HLE-25-2008 SALE
HLE-25-2508 SALE
HLE-25-3008 SALE
HLE-35-2008 SALE
HLE-35-2508 SALE
HLE-35-3008 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Trusco Code Rise/fall time 50 Hz
(Second)
Rise/fall time 60 Hz
(Second)
Mass Amount Of Content

฿ 104,563.03

฿ 74,992.61

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 200 700 570 505 464-4514 8 6 54kg 1 unit

฿ 110,338.33

฿ 78,770.53

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 200 900 700 635 464-4522 8 6 60kg 1 unit

฿ 95,963.48

฿ 75,628.82

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 250 700 570 505 464-4531 8 6 56kg 1 unit

฿ 112,263.43

฿ 80,032.60

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 250 900 700 635 464-4549 8 6 62kg 1 unit

฿ 106,798.07

฿ 76,243.14

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 300 700 570 505 464-4557 8 6 58kg 1 unit

฿ 113,366.13

฿ 80,671.34

TABLE LIFTS 1 Piece(s) 40 Day(s) 150 65 300 900 700 635 464-4565 8 6 64kg 1 unit

฿ 117,126.83

฿ 84,460.16

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 80 200 800 580 500 464-4573 10 8 57kg 1 unit

฿ 118,259.77

฿ 85,076.08

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 80 250 800 580 500 464-4581 10 8 59kg 1 unit

฿ 119,362.47

฿ 85,714.19

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 80 300 800 580 500 464-4590 10 8 61kg 1 unit

฿ 132,129.39

฿ 95,793.81

TABLE LIFTS 1 Piece(s) 40 Day(s) 350 100 200 800 600 500 464-4603 10 8 60kg 1 unit

฿ 133,262.33

฿ 96,428.62

TABLE LIFTS 1 Piece(s) 40 Day(s) 350 100 250 800 600 500 464-4611 10 8 62kg 1 unit

฿ 134,364.43

฿ 97,051.43

TABLE LIFTS 1 Piece(s) 40 Day(s) 350 100 300 800 600 500 464-4620 10 8 64kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1