(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super FA Lifter - Electric Ball Screw Type

Super FA Lifter - Electric Ball Screw Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 84,485.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HFA-10-0508W3-20 SALE
HFA-10-0608W3-20 SALE
HFA-10-0609W3J-20 SALE
HFA-20-0508W-20 SALE
HFA-20-0608W-20 SALE
HFA-20-0609WJ-20 SALE
HFA-25-510W3 SALE
HFA-25-610W3 SALE
HFA-30-0409-20 SALE
HFA-30-0410-20 SALE
HFA-30-0509-20 SALE
HFA-30-0510-20 SALE
HFA-30-0510J-20 SALE
HFA-30-0512J-20 SALE
HFA-30-0609-20 SALE
HFA-30-0610-20 SALE
HFA-30-0710J-20 SALE
HFA-30-0712J-20 SALE
HFA-30-0809-20 SALE
HFA-30-0810-20 SALE
HFA-50-0510 SALE
HFA-50-0512 SALE
HFA-50-0610 SALE
HFA-50-0612 SALE
HFA-50-0612J SALE
HFA-50-0713J SALE
HFA-50-0810 SALE
HFA-50-0810W SALE
HFA-50-0812 SALE
HFA-50-1010W SALE
HFA-50-510W SALE
HFA-50-610W SALE
HFA-75-0615 SALE
HFA-75-0815 SALE
HFA-100-0510 SALE
HFA-100-0610 SALE
HFA-100-0612 SALE
HFA-100-0612J SALE
HFA-100-0713J SALE
HFA-100-0810 SALE
HFA-100-0812 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Details Type Stroke
(mm)
Motor output
(kW)
Trusco Code Rise/fall time 50 Hz
(Second)
Rise/fall time 60 Hz
(Second)
Mass Amount Of Content

฿ 137,711.85

฿ 92,638.76

TABLE LIFTS 1 Piece(s) 40 Day(s) 100 350 500 800 1800 No Bellows 1450 0.2 464-4034 28/28 24/24 121kg 1 unit

฿ 139,637.55

฿ 93,892.29

TABLE LIFTS 1 Piece(s) 40 Day(s) 100 350 600 800 1800 No Bellows 1450 0.2 464-4042 28/28 24/24 123kg 1 unit

฿ 199,736.72

฿ 137,618.60

TABLE LIFTS 1 Piece(s) 40 Day(s) 100 350 650 950 1800 With Bellows 1450 0.2 464-4051 28/28 24/24 146kg 1 unit

฿ 123,615.66

฿ 83,811.42

TABLE LIFTS 1 Piece(s) 40 Day(s) 200 250 500 800 1220 No Bellows 970 0.2 464-4069 28/28 24/24 103kg 1 unit

฿ 127,978.92

฿ 86,961.68

TABLE LIFTS 1 Piece(s) 40 Day(s) 200 250 600 800 1220 No Bellows 970 0.2 464-4077 28/28 24/24 105kg 1 unit

฿ 184,072.92

฿ 123,255.23

TABLE LIFTS 1 Piece(s) 40 Day(s) 200 250 650 950 1220 With Bellows 970 0.2 464-4085 28/28 24/24 123kg 1 unit

฿ 223,399.67

฿ 139,982.23

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 600 500 1050 2350 No Bellows 1750 0.4 464-4093 36/36 30/30 210kg 1 unit

฿ 227,887.67

฿ 142,931.15

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 600 600 1050 2350 No Bellows 1750 0.4 464-4107 36/36 30/30 213kg 1 unit

฿ 84,485.00

฿ 69,953.58

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 400 900 700 No Bellows 545 0.2 464-4115 19/19 16/16 88kg 1 unit

฿ 112,356.48

฿ 75,627.15

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 400 1050 945 No Bellows 790 0.2 464-4123 28/28 24/24 98kg 1 unit

฿ 104,811.05

฿ 70,590.24

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 500 900 700 No Bellows 545 0.2 464-4131 19/19 16/16 91kg 1 unit

฿ 114,437.15

฿ 76,878.88

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 500 1050 945 No Bellows 790 0.2 464-4140 28/28 24/24 101kg 1 unit

฿ 129,266.83

฿ 88,677.05

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 520 1050 700 With Bellows 545 0.2 464-4158 19/19 16/16 108kg 1 unit

฿ 116,111.00

฿ 94,258.91

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 520 1200 945 With Bellows 790 0.2 464-4166 28/28 24/24 120kg 1 unit

฿ 108,595.78

฿ 71,846.97

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 600 900 700 No Bellows 545 0.2 464-4174 19/19 16/16 105kg 1 unit

฿ 119,323.99

฿ 78,777.70

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 650 1050 945 No Bellows 790 0.2 464-4182 28/28 24/24 117kg 1 unit

฿ 142,212.77

฿ 95,965.18

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 750 1050 700 With Bellows 545 0.2 464-4191 19/19 16/16 129kg 1 unit

฿ 155,379.74

฿ 99,163.35

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 750 1200 945 With Bellows 790 0.2 464-4204 28/28 24/24 141kg 1 unit

฿ 110,162.79

฿ 72,476.10

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 800 900 700 No Bellows 545 0.2 464-4212 19/19 16/16 110kg 1 unit

฿ 126,405.12

฿ 83,819.24

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 800 1050 945 No Bellows 790 0.2 464-4221 28/28 24/24 121kg 1 unit

฿ 138,403.92

฿ 90,751.45

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 500 1050 905 No Bellows 750 0.4 464-4239 22/22 18/18 141kg 1 unit

฿ 146,879.78

฿ 95,794.99

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 500 1200 1015 No Bellows 860 0.4 464-4247 22/22 18/18 154kg 1 unit

฿ 140,638.96

฿ 92,006.01

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 650 1050 905 No Bellows 750 0.4 464-4255 22/22 18/18 145kg 1 unit

฿ 150,884.95

฿ 98,301.54

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 650 1200 1015 No Bellows 860 0.4 464-4263 22/22 18/18 159kg 1 unit

฿ 202,410.48

฿ 130,129.70

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 650 1200 905 With Bellows 750 0.4 464-4271 22/22 18/18 168kg 1 unit

฿ 218,685.12

฿ 142,364.01

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 750 1350 1015 With Bellows 860 0.4 464-4280 22/22 18/18 190kg 1 unit

฿ 154,311.59

฿ 98,944.59

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 800 1050 905 No Bellows 750 0.4 464-4298 22/22 18/18 176kg 1 unit

฿ 198,616.03

฿ 123,360.42

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 800 1050 1600 No Bellows 1200 0.4 464-4301 36/36 30/30 196kg 1 unit

฿ 164,402.61

฿ 99,036.13

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 800 1200 1015 No Bellows 860 0.4 464-4310 22/22 18/18 189kg 1 unit

฿ 204,391.94

฿ 126,927.39

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 1050 1050 1600 No Bellows 1200 0.4 464-4328 36/36 30/30 202kg 1 unit

฿ 186,510.41

฿ 117,426.95

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 500 1050 1600 No Bellows 1200 0.4 464-4336 36/36 30/30 170kg 1 unit

฿ 190,998.40

฿ 120,405.39

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 600 1050 1600 No Bellows 1200 0.4 464-4344 36/36 30/30 173kg 1 unit

฿ 178,946.39

฿ 106,777.31

TABLE LIFTS 1 Piece(s) 40 Day(s) 750 230 600 1500 1220 No Bellows 990 0.4 464-4352 36/36 30/30 215kg 1 unit

฿ 184,674.14

฿ 109,733.37

TABLE LIFTS 1 Piece(s) 40 Day(s) 750 230 800 1500 1220 No Bellows 990 0.4 464-4361 36/36 30/30 226kg 1 unit

฿ 146,104.93

฿ 95,786.39

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 205 500 1050 705 No Bellows 500 0.4 464-3968 22/22 18/18 149kg 1 unit

฿ 149,132.13

฿ 97,681.55

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 205 650 1050 705 No Bellows 500 0.4 464-3976 22/22 18/18 153kg 1 unit

฿ 156,439.81

฿ 94,896.39

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 230 600 1200 1010 No Bellows 780 0.4 464-3984 36/36 30/30 174kg 1 unit

฿ 209,231.29

฿ 134,284.64

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 205 650 1200 705 With Bellows 500 0.4 464-3992 22/22 18/18 176kg 1 unit

฿ 231,369.26

฿ 150,066.10

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 230 750 1350 1010 With Bellows 780 0.4 464-4000 36/36 30/30 204kg 1 unit

฿ 162,632.48

฿ 97,855.96

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 205 800 1050 705 No Bellows 500 0.4 464-4018 22/22 18/18 188kg 1 unit

฿ 168,855.38

฿ 100,823.55

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 230 800 1200 1010 No Bellows 780 0.4 464-4026 36/36 30/30 202kg 1 unit

Basic Specifications

  • Product Type
    Table lift
  • Features
    Dry cylinder of ball screw type with high transmissibility has been adopted. (Continuous use of 100,000 cycles, vertical motion of 80 cycles per hour) There is no momentum when the unit stops elevating and descending, to achieve smooth stop of rise and fall movements. Maintenance-free with grease lubrication. Low noise (62 dB).
  • Application
    Cargo elevation and workbench, etc.
  • Lift method
    Electric ball screw type
  • Power Supply
    Three-Phase 200 V
  • Power Cord
    4m
  • Operation Method
    Foot Switch (Cord Length: 2 m)
  • Unit
    Built-In
  • Usage frequency
    80 times/hour
  • Amount Of Content
    1 unit

Product Description

Electric table lift.
[Features]
· Dry cylinder ball screw type with high transmissibility has been adopted. (Continuous use of 100,000 cycles, vertical motion of 80 cycles per hour)
· There is no momentum when the unit stops elevating and descending, to achieve smooth stop of rise and fall movements.
· Maintenance-free with grease lubrication.
· Low noise (62 dB).
[Applications]
· Cargo elevation and workbench, etc.

Part Number
HFA-10-0508W3-20 SALE
HFA-10-0608W3-20 SALE
HFA-10-0609W3J-20 SALE
HFA-20-0508W-20 SALE
HFA-20-0608W-20 SALE
HFA-20-0609WJ-20 SALE
HFA-25-510W3 SALE
HFA-25-610W3 SALE
HFA-30-0409-20 SALE
HFA-30-0410-20 SALE
HFA-30-0509-20 SALE
HFA-30-0510-20 SALE
HFA-30-0510J-20 SALE
HFA-30-0512J-20 SALE
HFA-30-0609-20 SALE
HFA-30-0610-20 SALE
HFA-30-0710J-20 SALE
HFA-30-0712J-20 SALE
HFA-30-0809-20 SALE
HFA-30-0810-20 SALE
HFA-50-0510 SALE
HFA-50-0512 SALE
HFA-50-0610 SALE
HFA-50-0612 SALE
HFA-50-0612J SALE
HFA-50-0713J SALE
HFA-50-0810 SALE
HFA-50-0810W SALE
HFA-50-0812 SALE
HFA-50-1010W SALE
HFA-50-510W SALE
HFA-50-610W SALE
HFA-75-0615 SALE
HFA-75-0815 SALE
HFA-100-0510 SALE
HFA-100-0610 SALE
HFA-100-0612 SALE
HFA-100-0612J SALE
HFA-100-0713J SALE
HFA-100-0810 SALE
HFA-100-0812 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Details Type Stroke
(mm)
Motor output
(kW)
Trusco Code Rise/fall time 50 Hz
(Second)
Rise/fall time 60 Hz
(Second)
Mass Amount Of Content

฿ 137,711.85

฿ 92,638.76

TABLE LIFTS 1 Piece(s) 40 Day(s) 100 350 500 800 1800 No Bellows 1450 0.2 464-4034 28/28 24/24 121kg 1 unit

฿ 139,637.55

฿ 93,892.29

TABLE LIFTS 1 Piece(s) 40 Day(s) 100 350 600 800 1800 No Bellows 1450 0.2 464-4042 28/28 24/24 123kg 1 unit

฿ 199,736.72

฿ 137,618.60

TABLE LIFTS 1 Piece(s) 40 Day(s) 100 350 650 950 1800 With Bellows 1450 0.2 464-4051 28/28 24/24 146kg 1 unit

฿ 123,615.66

฿ 83,811.42

TABLE LIFTS 1 Piece(s) 40 Day(s) 200 250 500 800 1220 No Bellows 970 0.2 464-4069 28/28 24/24 103kg 1 unit

฿ 127,978.92

฿ 86,961.68

TABLE LIFTS 1 Piece(s) 40 Day(s) 200 250 600 800 1220 No Bellows 970 0.2 464-4077 28/28 24/24 105kg 1 unit

฿ 184,072.92

฿ 123,255.23

TABLE LIFTS 1 Piece(s) 40 Day(s) 200 250 650 950 1220 With Bellows 970 0.2 464-4085 28/28 24/24 123kg 1 unit

฿ 223,399.67

฿ 139,982.23

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 600 500 1050 2350 No Bellows 1750 0.4 464-4093 36/36 30/30 210kg 1 unit

฿ 227,887.67

฿ 142,931.15

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 600 600 1050 2350 No Bellows 1750 0.4 464-4107 36/36 30/30 213kg 1 unit

฿ 84,485.00

฿ 69,953.58

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 400 900 700 No Bellows 545 0.2 464-4115 19/19 16/16 88kg 1 unit

฿ 112,356.48

฿ 75,627.15

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 400 1050 945 No Bellows 790 0.2 464-4123 28/28 24/24 98kg 1 unit

฿ 104,811.05

฿ 70,590.24

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 500 900 700 No Bellows 545 0.2 464-4131 19/19 16/16 91kg 1 unit

฿ 114,437.15

฿ 76,878.88

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 500 1050 945 No Bellows 790 0.2 464-4140 28/28 24/24 101kg 1 unit

฿ 129,266.83

฿ 88,677.05

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 520 1050 700 With Bellows 545 0.2 464-4158 19/19 16/16 108kg 1 unit

฿ 116,111.00

฿ 94,258.91

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 520 1200 945 With Bellows 790 0.2 464-4166 28/28 24/24 120kg 1 unit

฿ 108,595.78

฿ 71,846.97

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 600 900 700 No Bellows 545 0.2 464-4174 19/19 16/16 105kg 1 unit

฿ 119,323.99

฿ 78,777.70

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 650 1050 945 No Bellows 790 0.2 464-4182 28/28 24/24 117kg 1 unit

฿ 142,212.77

฿ 95,965.18

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 750 1050 700 With Bellows 545 0.2 464-4191 19/19 16/16 129kg 1 unit

฿ 155,379.74

฿ 99,163.35

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 750 1200 945 With Bellows 790 0.2 464-4204 28/28 24/24 141kg 1 unit

฿ 110,162.79

฿ 72,476.10

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 800 900 700 No Bellows 545 0.2 464-4212 19/19 16/16 110kg 1 unit

฿ 126,405.12

฿ 83,819.24

TABLE LIFTS 1 Piece(s) 40 Day(s) 300 155 800 1050 945 No Bellows 790 0.2 464-4221 28/28 24/24 121kg 1 unit

฿ 138,403.92

฿ 90,751.45

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 500 1050 905 No Bellows 750 0.4 464-4239 22/22 18/18 141kg 1 unit

฿ 146,879.78

฿ 95,794.99

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 500 1200 1015 No Bellows 860 0.4 464-4247 22/22 18/18 154kg 1 unit

฿ 140,638.96

฿ 92,006.01

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 650 1050 905 No Bellows 750 0.4 464-4255 22/22 18/18 145kg 1 unit

฿ 150,884.95

฿ 98,301.54

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 650 1200 1015 No Bellows 860 0.4 464-4263 22/22 18/18 159kg 1 unit

฿ 202,410.48

฿ 130,129.70

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 650 1200 905 With Bellows 750 0.4 464-4271 22/22 18/18 168kg 1 unit

฿ 218,685.12

฿ 142,364.01

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 750 1350 1015 With Bellows 860 0.4 464-4280 22/22 18/18 190kg 1 unit

฿ 154,311.59

฿ 98,944.59

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 800 1050 905 No Bellows 750 0.4 464-4298 22/22 18/18 176kg 1 unit

฿ 198,616.03

฿ 123,360.42

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 800 1050 1600 No Bellows 1200 0.4 464-4301 36/36 30/30 196kg 1 unit

฿ 164,402.61

฿ 99,036.13

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 155 800 1200 1015 No Bellows 860 0.4 464-4310 22/22 18/18 189kg 1 unit

฿ 204,391.94

฿ 126,927.39

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 1050 1050 1600 No Bellows 1200 0.4 464-4328 36/36 30/30 202kg 1 unit

฿ 186,510.41

฿ 117,426.95

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 500 1050 1600 No Bellows 1200 0.4 464-4336 36/36 30/30 170kg 1 unit

฿ 190,998.40

฿ 120,405.39

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 600 1050 1600 No Bellows 1200 0.4 464-4344 36/36 30/30 173kg 1 unit

฿ 178,946.39

฿ 106,777.31

TABLE LIFTS 1 Piece(s) 40 Day(s) 750 230 600 1500 1220 No Bellows 990 0.4 464-4352 36/36 30/30 215kg 1 unit

฿ 184,674.14

฿ 109,733.37

TABLE LIFTS 1 Piece(s) 40 Day(s) 750 230 800 1500 1220 No Bellows 990 0.4 464-4361 36/36 30/30 226kg 1 unit

฿ 146,104.93

฿ 95,786.39

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 205 500 1050 705 No Bellows 500 0.4 464-3968 22/22 18/18 149kg 1 unit

฿ 149,132.13

฿ 97,681.55

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 205 650 1050 705 No Bellows 500 0.4 464-3976 22/22 18/18 153kg 1 unit

฿ 156,439.81

฿ 94,896.39

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 230 600 1200 1010 No Bellows 780 0.4 464-3984 36/36 30/30 174kg 1 unit

฿ 209,231.29

฿ 134,284.64

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 205 650 1200 705 With Bellows 500 0.4 464-3992 22/22 18/18 176kg 1 unit

฿ 231,369.26

฿ 150,066.10

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 230 750 1350 1010 With Bellows 780 0.4 464-4000 36/36 30/30 204kg 1 unit

฿ 162,632.48

฿ 97,855.96

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 205 800 1050 705 No Bellows 500 0.4 464-4018 22/22 18/18 188kg 1 unit

฿ 168,855.38

฿ 100,823.55

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 230 800 1200 1010 No Bellows 780 0.4 464-4026 36/36 30/30 202kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1