(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Table Lift Electric Ball Screw Type Single Phase 200 V Type No Bellows (HDL-L2569V-22)

Table Lift Electric Ball Screw Type Single Phase 200 V Type No Bellows (HDL-L2569V-22)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HDL-L100610V-22 SALE
HDL-L100612V-22 SALE
HDL-L100810V-22 SALE
HDL-L100812V-22 SALE
HDL-L2569V-22 SALE
HDL-L25610V-22 SALE
HDL-L2589V-22 SALE
HDL-L25810V-22 SALE
HDL-L50610V-22 SALE
HDL-L50612V-22 SALE
HDL-L50810V-22 SALE
HDL-L50812V-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Trusco Code Rise/fall time 50 Hz
(Second)
Rise/fall time 60 Hz
(Second)
Mass Amount Of Content

฿ 109,903.51

฿ 80,834.03

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 155 650 1050 735 580 464-3321 25/25 25/25 150kg 1 unit

฿ 118,928.75

฿ 85,022.16

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 155 650 1200 885 730 464-3348 32/32 32/32 180kg 1 unit

฿ 114,086.35

฿ 83,819.24

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 155 800 1050 735 580 464-3364 25/25 25/25 155kg 1 unit

฿ 123,111.58

฿ 88,012.47

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 155 800 1200 885 730 464-3381 32/32 32/32 185kg 1 unit

฿ 96,033.89

฿ 76,635.04

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 100 600 900 710 600 464-3607 14/14 14/14 100kg 1 unit

฿ 102,985.59

฿ 78,433.83

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 100 600 1050 830 720 464-3585 18/18 18/18 115kg 1 unit

฿ 100,217.27

฿ 79,622.62

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 100 800 900 710 600 464-3640 14/14 14/14 105kg 1 unit

฿ 107,859.79

฿ 81,423.36

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 100 800 1050 830 720 464-3623 18/18 18/18 125kg 1 unit

฿ 108,545.41

฿ 80,833.77

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 135 650 1050 855 720 464-3666 18/18 18/18 150kg 1 unit

฿ 114,777.71

฿ 82,628.47

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 135 650 1200 955 820 464-3682 20/20 20/20 160kg 1 unit

฿ 113,392.12

฿ 83,819.46

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 135 800 1050 855 720 464-3704 18/18 18/18 160kg 1 unit

฿ 119,624.41

฿ 85,615.19

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 135 800 1200 955 820 464-3721 20/20 20/20 170kg 1 unit

Basic Specifications

  • Product Type
    Table lift
  • Details Type
    No Bellows
  • Motor output(kW)
    0.4
  • Features
    Smoother movement with vector control. Lowest position lowered further. Features ball screw type dry cylinder with high transmission efficiency. Smooth lifting and stopping without inertia movement. Maintenance-free with grease lubrication.
  • Specifications
    Motor driving foot switch with electromagnetic brake is a separately installed type
  • Application
    Cargo elevation and workbench, etc.
  • Power Supply
    Single-Phase 200 V
  • Amount Of Content
    1 unit

Product Description

[Features]
· Achieves smoother operation with vector control.
· The lowest position is made even lower.
· Dry cylinder of ball screw type with high conductivity has been adopted.
· There is no momentum when the unit stops elevating and descending, to achieve a smooth halt of rise and fall movements.
· Maintenance-free with grease lubrication.
[Applications]
· Cargo elevation and workbench, etc.

Part Number
HDL-L100610V-22 SALE
HDL-L100612V-22 SALE
HDL-L100810V-22 SALE
HDL-L100812V-22 SALE
HDL-L2569V-22 SALE
HDL-L25610V-22 SALE
HDL-L2589V-22 SALE
HDL-L25810V-22 SALE
HDL-L50610V-22 SALE
HDL-L50612V-22 SALE
HDL-L50810V-22 SALE
HDL-L50812V-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Trusco Code Rise/fall time 50 Hz
(Second)
Rise/fall time 60 Hz
(Second)
Mass Amount Of Content

฿ 109,903.51

฿ 80,834.03

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 155 650 1050 735 580 464-3321 25/25 25/25 150kg 1 unit

฿ 118,928.75

฿ 85,022.16

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 155 650 1200 885 730 464-3348 32/32 32/32 180kg 1 unit

฿ 114,086.35

฿ 83,819.24

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 155 800 1050 735 580 464-3364 25/25 25/25 155kg 1 unit

฿ 123,111.58

฿ 88,012.47

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 155 800 1200 885 730 464-3381 32/32 32/32 185kg 1 unit

฿ 96,033.89

฿ 76,635.04

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 100 600 900 710 600 464-3607 14/14 14/14 100kg 1 unit

฿ 102,985.59

฿ 78,433.83

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 100 600 1050 830 720 464-3585 18/18 18/18 115kg 1 unit

฿ 100,217.27

฿ 79,622.62

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 100 800 900 710 600 464-3640 14/14 14/14 105kg 1 unit

฿ 107,859.79

฿ 81,423.36

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 100 800 1050 830 720 464-3623 18/18 18/18 125kg 1 unit

฿ 108,545.41

฿ 80,833.77

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 135 650 1050 855 720 464-3666 18/18 18/18 150kg 1 unit

฿ 114,777.71

฿ 82,628.47

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 135 650 1200 955 820 464-3682 20/20 20/20 160kg 1 unit

฿ 113,392.12

฿ 83,819.46

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 135 800 1050 855 720 464-3704 18/18 18/18 160kg 1 unit

฿ 119,624.41

฿ 85,615.19

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 135 800 1200 955 820 464-3721 20/20 20/20 170kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1