(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workbench Lifter, Manual Lifting Type, Table Height (mm) 160–362 (SLH-30-4040)

Workbench Lifter, Manual Lifting Type, Table Height (mm) 160–362 (SLH-30-4040)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SLH-30-4040 SALE
SLH-30-5050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Trusco Code Mass Amount Of Content

฿ 40,986.66

฿ 30,239.96

TABLE LIFTS 1 Piece(s) 40 Day(s) 160 400 400 360 464-4778 30kg 1 unit

฿ 45,624.46

฿ 33,620.66

TABLE LIFTS 1 Piece(s) 40 Day(s) 162 500 500 362 464-4786 32kg 1 unit

Basic Specifications

  • Product Type
    Table lift
  • Uniform Load (kg)
    300
  • Features
    By adopting trapezoidal screws, there is no natural descent as with hydraulic pressure, and it can be held for a long time. It can lift heavy items up to 300 kg that would be impossible with a manual screw type table lifter.
  • Application
    Work bench required to withstand loads for long hours. The product may be used as an auxiliary table when machining long work pieces on drilling machines or cutting machines.
  • Lift method
    Trapezoidal Screw Manual Rotation Method
  • Amount Of Content
    1 unit

Product Description

[Features]
· By adopting trapezoidal screws, there is no natural descent as with hydraulic pressure, and it can be held for a long time.
· Can lift heavy items up to 300 kg that would be impossible with a manual screw type table lifter.
[Applications]
· Work bench required to withstand loads for long hours.
· The product may be used as an auxiliary table when machining long work pieces on drilling machines or cutting machines.

Part Number
SLH-30-4040 SALE
SLH-30-5050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Trusco Code Mass Amount Of Content

฿ 40,986.66

฿ 30,239.96

TABLE LIFTS 1 Piece(s) 40 Day(s) 160 400 400 360 464-4778 30kg 1 unit

฿ 45,624.46

฿ 33,620.66

TABLE LIFTS 1 Piece(s) 40 Day(s) 162 500 500 362 464-4786 32kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1