(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozo Lifter Battery Ball Screw Low Floor Type

Kozo Lifter Battery Ball Screw Low Floor Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BEN-P150-12-5H

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    150
  • Fork Dimensions Width (mm)
    60
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    50
  • Maximum Fork Height (mm)
    1180
  • Stroke(mm)
    1130
  • Wheel Diameter D(mm)
    50/125
  • Raise/lower time with no load(Second)
    19/19
  • Raise/lower time with a full load(Second)
    19/19
  • Fork Dimension (Slide Outside Width)(mm)
    130~468
  • Load Center Distance(mm)
    300
  • Trusco Code
    464-2317
  • Mass
    81kg
  • Features
    Made with a minimum fork height of 50 mm for insertion into confined spaces. The newly designed mast reduces rattling, allowing smooth ascent and descent. It uses a highly-efficient electric ball screw-type dry cylinder. Since there is no use of hydraulics, there is no oil leakage, which keeps the surroundings clean.
  • Specifications
    Manual running type
  • Application
    Cargo elevation and transport.
  • Lift method
    Battery Ball Screw
  • Front wheels
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Rubber Caster with Stopper, 2 pcs
  • Power Supply
    Single Phase 100 V (Cord Length: 2 m)
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit
Part Number
BEN-P150-12-5H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 143,464.00

฿ 116,464.08

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    150
  • Fork Dimensions Width (mm)
    60
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    50
  • Maximum Fork Height (mm)
    1180
  • Stroke(mm)
    1130
  • Wheel Diameter D(mm)
    50/125
  • Raise/lower time with no load(Second)
    19/19
  • Raise/lower time with a full load(Second)
    19/19
  • Fork Dimension (Slide Outside Width)(mm)
    130~468
  • Load Center Distance(mm)
    300
  • Trusco Code
    464-2317
  • Mass
    81kg
  • Features
    Made with a minimum fork height of 50 mm for insertion into confined spaces. The newly designed mast reduces rattling, allowing smooth ascent and descent. It uses a highly-efficient electric ball screw-type dry cylinder. Since there is no use of hydraulics, there is no oil leakage, which keeps the surroundings clean.
  • Specifications
    Manual running type
  • Application
    Cargo elevation and transport.
  • Lift method
    Battery Ball Screw
  • Front wheels
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Rubber Caster with Stopper, 2 pcs
  • Power Supply
    Single Phase 100 V (Cord Length: 2 m)
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit

Product Description

[Features]
· The lowest height is 50 mm, allowing for insertion in narrow spaces.
· Battery ball screw so it does not descend naturally.
· As it uses the IPM motor, it is energy saving and provides smooth elevation.
· Dry cylinder of ball screw type with high electric efficiency has been adopted.
· Since there is no use of hydraulics, there is no oil leakage, which means the surroundings can be kept clean.
[Applications]
· Transport and elevation of cargo with narrow openings, etc.

Specifications of BEN-P150-12-5H

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    150
  • Fork Dimensions Width (mm)
    60
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    50
  • Maximum Fork Height (mm)
    1180
  • Stroke(mm)
    1130
  • Wheel Diameter D(mm)
    50/125
  • Raise/lower time with no load(Second)
    19/19
  • Raise/lower time with a full load(Second)
    19/19
  • Fork Dimension (Slide Outside Width)(mm)
    130~468
  • Load Center Distance(mm)
    300
  • Trusco Code
    464-2317
  • Mass
    81kg
  • Features
    Made with a minimum fork height of 50 mm for insertion into confined spaces. The newly designed mast reduces rattling, allowing smooth ascent and descent. It uses a highly-efficient electric ball screw-type dry cylinder. Since there is no use of hydraulics, there is no oil leakage, which keeps the surroundings clean.
  • Specifications
    Manual running type
  • Application
    Cargo elevation and transport.
  • Lift method
    Battery Ball Screw
  • Front wheels
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Rubber Caster with Stopper, 2 pcs
  • Power Supply
    Single Phase 100 V (Cord Length: 2 m)
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit
Part Number
BEN-P150-12-5H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 143,464.00

฿ 116,464.08

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The minimum height was set to 50mm, so that it can be inserted in narrow places as well.
●Battery ball because it is a screw type, it will not spontaneously descend.

Specification

●Equal Load(kg):150
●Load Center Distance(mm):300
●Fork Dimension(mm) W x L:60 x 600
●Fork Dimension(mm) Slide Outer Width:130 to 468
●Total Height(mm):1501
●Fork Height(mm):50 to 1180
●Rise/Fall Time(sec) When load:19/19
●Rise/Fall Time(sec) At full load:19/19
●Charger Power Supply: Single Phase 100V(cord length: 2m)
●Charging Time: Approx. 10 hours
●Front Wheel: Fixed Urethane Caster x 2, Rear Wheels: Rubber Caster with Flexible Stopper x 2