(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozo Lifter Hydraulic Battery Large Wheel Type (BEN-D400-9B)

Kozo Lifter Hydraulic Battery Large Wheel Type (BEN-D400-9B)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BEN-D400-9B SALE
BEN-D400-12B SALE
BEN-D400-15B SALE
BEN-D600-9B SALE
BEN-D600-12B SALE
BEN-D600-15B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Stroke
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Load Center Distance
(mm)
Trusco Code Mass Equipped battery Amount Of Content

฿ 169,906.00

฿ 137,929.69

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 110 935 825 7 11 350 337-3550 136kg EB65 1 unit

฿ 179,248.00

฿ 145,513.53

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 110 1235 1125 10 14 350 337-3568 146kg EB65 1 unit

฿ 184,114.00

฿ 149,463.75

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 110 1535 1425 12 18 350 337-3576 164kg EB65 1 unit

฿ 206,927.00

฿ 167,983.34

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 115 935 820 11 15 400 337-3584 169kg EB100 1 unit

฿ 211,687.00

฿ 171,847.51

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 115 1235 1120 14 20 400 337-3592 179kg EB100 1 unit

฿ 216,411.00

฿ 175,682.45

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 115 1535 1420 18 25 400 337-3606 189kg EB100 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Fork Dimensions Width (mm)
    100
  • Wheel Diameter D(mm)
    150/150
  • Features
    The front wheels were made larger for easier operation even on uneven road surfaces. The newly designed mast reduces rattling, allowing smooth ascent and descent. (100 VAC). Equipped with an automatic charger, it can be charged anytime, anywhere. It is equipped with an easy-to-read remaining battery time indicator and an overload prevention valve.
  • Specifications
    Manual running type
  • Application
    Cargo elevation and transport.
  • Lift method
    Battery Hydraulic
  • Turbine Oil
    ISO-VG32
  • Front wheels
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Rubber Caster with Stopper, 2 pcs
  • Power Supply
    Single Phase 100 V (Cord Length: 2 m)
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit

Product Description

[Features]
· The front wheels have been made larger for easier operation even on uneven road surfaces.
· The newly designed mast reduces rattling, allowing smooth ascent and descent.
· Can be charged anytime, anywhere with its automatic battery charger. (100 VAC)
· Comes with a meter for residual battery that is easy to see.
· Equipped with an overload valve.
· Can be handled freely with its uniquely shaped plated handles.
[Applications]
· Cargo elevation and transport.

Part Number
BEN-D400-9B SALE
BEN-D400-12B SALE
BEN-D400-15B SALE
BEN-D600-9B SALE
BEN-D600-12B SALE
BEN-D600-15B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Stroke
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Load Center Distance
(mm)
Trusco Code Mass Equipped battery Amount Of Content

฿ 169,906.00

฿ 137,929.69

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 110 935 825 7 11 350 337-3550 136kg EB65 1 unit

฿ 179,248.00

฿ 145,513.53

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 110 1235 1125 10 14 350 337-3568 146kg EB65 1 unit

฿ 184,114.00

฿ 149,463.75

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 400 700 110 1535 1425 12 18 350 337-3576 164kg EB65 1 unit

฿ 206,927.00

฿ 167,983.34

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 115 935 820 11 15 400 337-3584 169kg EB100 1 unit

฿ 211,687.00

฿ 171,847.51

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 115 1235 1120 14 20 400 337-3592 179kg EB100 1 unit

฿ 216,411.00

฿ 175,682.45

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 600 800 115 1535 1420 18 25 400 337-3606 189kg EB100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1