(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozo Lifter Battery Ball Screw (BEN-P200-9)

Kozo Lifter Battery Ball Screw (BEN-P200-9)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BEN-P200-9 SALE
BEN-P200-12 SALE
BEN-P200-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Fork Height (mm) Stroke
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Trusco Code Mass Amount Of Content

฿ 132,887.00

฿ 107,877.67

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 900 829 14/14 14/14 464-2422 76kg 1 unit

฿ 137,647.00

฿ 111,741.83

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1200 1129 19/19 19/19 464-2384 79kg 1 unit

฿ 138,843.00

฿ 112,712.75

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1500 1429 24/24 24/24 464-2406 82kg 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    200
  • Fork Dimensions Width (mm)
    60
  • Fork Dimensions Length (mm)
    600
  • Minimum Fork Height (mm)
    71
  • Wheel Diameter D(mm)
    75/125
  • Load Center Distance(mm)
    300
  • Features
    The newly designed mast reduces rattling, allowing smooth ascent and descent. It uses a highly-efficient electric ball screw-type dry cylinder. Since there is no use of hydraulics, there is no oil leakage, which keeps the surroundings clean.
  • Specifications
    Manual running type
  • Application
    For cargo elevation and transportation, etc.
  • Lift method
    Battery Ball Screw
  • Front wheels
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Rubber Caster with Stopper, 2 pcs
  • Power Supply
    Single Phase 100 V (Cord Length: 2 m)
  • Equipped battery
    30A19L
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit

Product Description

[Features]
· Battery ball screw so it does not descend naturally.
· As it uses the IPM motor, it is energy saving and provides smooth elevation.
· Dry cylinder of ball screw type with high electric efficiency has been adopted.
· Since there is no use of hydraulics, there is no oil leakage, which means the surroundings can be kept clean.
[Applications]
· For cargo elevation and transportation, etc.

Part Number
BEN-P200-9 SALE
BEN-P200-12 SALE
BEN-P200-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Fork Height (mm) Stroke
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Trusco Code Mass Amount Of Content

฿ 132,887.00

฿ 107,877.67

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 900 829 14/14 14/14 464-2422 76kg 1 unit

฿ 137,647.00

฿ 111,741.83

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1200 1129 19/19 19/19 464-2384 79kg 1 unit

฿ 138,843.00

฿ 112,712.75

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1500 1429 24/24 24/24 464-2406 82kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1