(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozo Lifter Hydraulic Battery Table Type (BEN-D400-9T)

Kozo Lifter Hydraulic Battery Table Type (BEN-D400-9T)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BEN-D400-9T SALE
BEN-D400-12T SALE
BEN-D400-15T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Maximum (mm) Stroke
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Trusco Code Mass Amount Of Content

฿ 177,311.00

฿ 143,941.07

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 903 806 7 11 337-3614 148kg 1 unit

฿ 182,176.00

฿ 147,890.48

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1203 1106 10 14 337-3622 158kg 1 unit

฿ 187,041.00

฿ 151,839.88

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1503 1406 12 18 337-3631 176kg 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    400
  • Table height Minimum (mm)
    97
  • Table dimensions Width (mm)
    595
  • Table dimensions Length (mm)
    720
  • Wheel Diameter D(mm)
    80/150
  • Load Center Distance(mm)
    350
  • Features
    It can also be used as a forklift as the table is detachable. The newly designed mast reduces rattling, allowing smooth ascent and descent. As an automatic charger is equipped, it can be charged whenever and wherever you want. (100 VAC) It is equipped with an easy-to-read remaining battery time indicator. The original shape of the coated handle allows easy handling. It is equipped with an over-loading prevention valve.
  • Specifications
    Manual running type
  • Application
    Cargo elevation and transport.
  • Lift method
    Battery Hydraulic
  • Turbine Oil
    ISO-VG32
  • Front wheels
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Rubber Caster with Stopper, 2 pcs
  • Power Supply
    Single Phase 100 V (Cord Length: 2 m)
  • Equipped battery
    EB65
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit

Product Description

[Features]
· It can also be used as a forklift as the table is detachable.
· The newly designed mast reduces rattling, allowing smooth ascent and descent.
· Can be charged anytime, anywhere with its automatic battery charger. (100 VAC)
· Comes with a meter for residual battery that is easy to see.
· Can be handled freely with its uniquely shaped plated handles.
· Equipped with an overload valve.
[Applications]
· Cargo elevation and transport.

Part Number
BEN-D400-9T SALE
BEN-D400-12T SALE
BEN-D400-15T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Maximum (mm) Stroke
(mm)
Raise/lower time with no load
(Second)
Raise/lower time with a full load
(Second)
Trusco Code Mass Amount Of Content

฿ 177,311.00

฿ 143,941.07

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 903 806 7 11 337-3614 148kg 1 unit

฿ 182,176.00

฿ 147,890.48

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1203 1106 10 14 337-3622 158kg 1 unit

฿ 187,041.00

฿ 151,839.88

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1503 1406 12 18 337-3631 176kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1