(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kozo Stacker Hydraulic Foot Pedal

Kozo Stacker Hydraulic Foot Pedal

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPAH-L-1016

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    150
  • Fork Dimensions Length (mm)
    900
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    1600
  • Stroke(mm)
    1515
  • Stepping times(times)
    110–120
  • Wheel Diameter D(mm)
    74/180
  • Load Center Distance(mm)
    450
  • Trusco Code
    453-8200
  • Mass
    225kg
  • Features
    The removal of the fast feeding function made the one-time pumping operation lighter than the conventional product.
  • Specifications
    Manual running type
  • Application
    Cargo elevation and transport.
  • Lift method
    Stepping type hydraulic
  • Turbine Oil
    ISO-VG22
  • Front wheels
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Rubber Caster with Stopper, 2 pcs
  • Amount Of Content
    1 unit
Part Number
TPAH-L-1016 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 128,498.00

฿ 104,314.68

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    150
  • Fork Dimensions Length (mm)
    900
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    1600
  • Stroke(mm)
    1515
  • Stepping times(times)
    110–120
  • Wheel Diameter D(mm)
    74/180
  • Load Center Distance(mm)
    450
  • Trusco Code
    453-8200
  • Mass
    225kg
  • Features
    The removal of the fast feeding function made the one-time pumping operation lighter than the conventional product.
  • Specifications
    Manual running type
  • Application
    Cargo elevation and transport.
  • Lift method
    Stepping type hydraulic
  • Turbine Oil
    ISO-VG22
  • Front wheels
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Rubber Caster with Stopper, 2 pcs
  • Amount Of Content
    1 unit

Product Description

[Features]
· The removal of the fast feeding function made the one-time pumping operation lighter than the conventional product.
[Applications]
· Cargo elevation and transport, etc.

Specifications of TPAH-L-1016

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    1000
  • Fork Dimensions Width (mm)
    150
  • Fork Dimensions Length (mm)
    900
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    1600
  • Stroke(mm)
    1515
  • Stepping times(times)
    110–120
  • Wheel Diameter D(mm)
    74/180
  • Load Center Distance(mm)
    450
  • Trusco Code
    453-8200
  • Mass
    225kg
  • Features
    The removal of the fast feeding function made the one-time pumping operation lighter than the conventional product.
  • Specifications
    Manual running type
  • Application
    Cargo elevation and transport.
  • Lift method
    Stepping type hydraulic
  • Turbine Oil
    ISO-VG22
  • Front wheels
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Rubber Caster with Stopper, 2 pcs
  • Amount Of Content
    1 unit
Part Number
TPAH-L-1016 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 128,498.00

฿ 104,314.68

LIFTERS-PORTABLE LIFT TABLES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1