(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bishamon hand pallet truck

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 19,440.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BM08-46M SALE
BM08-46SS SALE
BM08M SALE
BM08S SALE
BM08SS SALE
BM10C-L40 SALE
BM11C SALE
BM11C-L65 SALE
BM11L SALE
BM11LL SALE
BM11LLL65 SALE
BM11M SALE
BM11ML65 SALE
BM11S SALE
BM11SS
BM11SSL65 SALE
BM12LL-L50
BM12LLL50 SALE
BM12ML50 SALE
BM12S-L50 SALE
BM12SSL50 SALE
BM15-60L SALE
BM15-60M SALE
BM15C SALE
BM15L
BM15LL SALE
BM15LL-L
BM15LLL65 SALE
BM15M SALE
BM15M-L
BM15ML65 SALE
BM15S SALE
BM15SS SALE
BM15SSL65 SALE
BM20L
BM20LL
BM20M
BM25C SALE
BM25L SALE
BM25L3-L65 SALE
BM25L-L65 SALE
BM25LL SALE
BM25LL-B
BM25LLL65 SALE
BM25M
BM25M-B
BM25M-L
BM25ML65 SALE
BM30LL SALE
BM30M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Product Type Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Type Details Size A
(mm)
Size B
(mm)
Distance between Forks
(mm)
Trusco Code Product type Fork height min. (mm) Fork height maximum (mm) Handle Bellows Uniform load (kg) Fork dimensions width (mm) Fork dimensions length (mm) Type details Trusco code Fork pitch (mm) Steering Wheel Load Wheel Material 1 Materials 2 Material 3 Overall height (mm) Overall width (mm) A Dimension (mm) B Dimension (mm) Brakes (Y/N) Mass
(kg)
Features Total Width
(mm)
Total Height
(mm)
Weight
(Kg)
Quantity Amount Of Content

฿ 41,503.08

฿ 40,511.16

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 800 120 1070 70 173 Standard Type 825 935 220 411-2431 - - - - - - - - - - - - - - - - - - - - - 45 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 460 1137 - - 1 unit

฿ 36,565.72

฿ 30,386.11

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 800 120 810 70 173 Standard Type 565 675 220 460-4661 - - - - - - - - - - - - - - - - - - - - - 43 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 460 1137 - - 1 unit

฿ 38,031.12

฿ 30,386.86

HAND PALLET TRUCKS 1 Piece(s) 25 Day(s) - Hand Palette Trucks 800 120 1070 70 173 Standard Type 825 935 280 501-2317 - - - - - - - - - - - - - - - - - - - - - 47 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1137 - - 1 unit

฿ 36,761.27

฿ 30,383.19

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - - - - - - - - - - - - Pallet Jack 70 173 Yes No 800 120 980 Standard type 102-5900 280 150×38mm 65×50mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1137 520 735 845 - - - - - 46 1 unit -

฿ 41,503.08

฿ 40,511.16

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 800 120 810 70 173 Standard Type 565 675 280 501-2309 - - - - - - - - - - - - - - - - - - - - - 45 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1137 - - 1 unit

฿ 100,548.82

฿ 66,563.32

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 40 115 Yes No 1000 153 1070 Extremely low floor type 102-5902 379 150×38mm 40×50mm Main body: steel Wheel: Urethane/MC nylon Handle Part: Resin 1163 685 795 945 - - - - - 71 1 unit -

฿ 49,213.80

฿ 42,589.62

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 1070 80 200 Standard Type 785 935 379 411-2440 - - - - - - - - - - - - - - - - - - - - - 82 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1183 - - 1 unit

฿ 43,013.68

฿ 33,808.75

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 65 165 Yes No 1100 153 1070 Low floor type 827-9595 379 150×38mm 65×100mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1168 685 805 935 - - - - - 76 1 unit -

฿ 48,593.92

฿ 42,592.57

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1100 153 1150 80 200 Standard Type 865 1015 214 509-2507 - - - - - - - - - - - - - - - - - - - - - 78 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1183 - - 1 unit

฿ 52,508.19

฿ 46,291.22

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 1220 80 200 Standard Type 935 1085 379 411-2458 - - - - - - - - - - - - - - - - - - - - - 85 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1183 - - 1 unit

฿ 54,018.27

฿ 48,773.10

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 1220 65 165 Low Floor Type 955 1085 379 460-4679 - - - - - - - - - - - - - - - - - - - - - 81 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1168 - - 1 unit

฿ 43,660.32

฿ 42,590.64

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - Hand Palette Trucks 1100 153 1070 80 200 Standard Type 785 935 214 509-2493 - - - - - - - - - - - - - - - - - - - - - 76 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1183 - - 1 unit

฿ 49,478.34

฿ 45,074.77

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 1070 65 165 Low Floor Type 805 935 214 429-9175 - - - - - - - - - - - - - - - - - - - - - 72 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1168 - - 1 unit

฿ 47,361.64

฿ 42,592.32

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 980 80 200 Standard Type 695 845 214 509-2485 - - - - - - - - - - - - - - - - - - - - - 72 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1183 - - 1 unit

฿ 36,761.27

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1100 153 810 80 200 Standard Type 525 675 214 460-4687 - - - - - - - - - - - - - - - - - - - - - 69 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1183 - - 1 unit

฿ 48,416.76

฿ 45,076.00

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 810 65 165 Low Floor Type 545 675 214 460-4695 - - - - - - - - - - - - - - - - - - - - - 66 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1168 - - 1 unit

฿ 33,900.21

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 1200 - 1220 50 140 Low Floor Type - - 379 C01-0012 - - - - - - - - - - - - - - - - - - - - - 83 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 685 1178 - - 1 unit

฿ 70,549.61

฿ 63,551.09

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1200 153 1220 50 140 Low Floor Type 965 1075 379 - - - - - - - - - - - - - - - - - - - - - - 83 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1178 - - 1 unit

฿ 69,336.38

฿ 63,546.79

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1200 153 1070 50 140 Low Floor Type 815 925 214 - - - - - - - - - - - - - - - - - - - - - - 75 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1178 - - 1 unit

฿ 64,542.51

฿ 50,840.14

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 50 140 Yes No 1200 153 980 Ultra low floor type 827-9614 214 150×38mm 65×100mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1178 520 725 835 No - - - - 72 1 unit -

฿ 68,274.81

฿ 63,550.19

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1200 153 810 50 140 Low Floor Type 555 665 214 460-4717 - - - - - - - - - - - - - - - - - - - - - 68 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1178 - - 1 unit

฿ 61,727.62

฿ 57,375.82

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1150 80 200 Special Wide-Frame Type 865 1015 294 460-4725 - - - - - - - - - - - - - - - - - - - - - 85 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 600 1193 - - 1 unit

฿ 62,160.64

฿ 57,374.27

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1070 80 200 Special Wide-Frame Type 785 935 294 460-4733 - - - - - - - - - - - - - - - - - - - - - 82 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 600 1193 - - 1 unit

฿ 53,387.10

฿ 47,968.31

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1500 153 1070 80 200 Standard Type 785 935 379 411-2474 - - - - - - - - - - - - - - - - - - - - - 85 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1193 - - 1 unit

฿ 43,953.02

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1150 80 200 Standard Type 865 1015 214 - - - - - - - - - - - - - - - - - - - - - - 81 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1193 - - 1 unit

฿ 57,529.68

฿ 51,667.41

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1220 80 200 Standard Type 935 1085 379 - - - - - - - - - - - - - - - - - - - - - - 88 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1193 - - 1 unit

฿ 21,869.73

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 1500 - 1220 65 165 Low Floor Type - - 279 C01-0009 - - - - - - - - - - - - - - - - - - - - - 83 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 685 1176 - - 1 unit

฿ 59,412.19

฿ 51,147.95

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1220 65 165 Low Floor Type 955 1085 379 429-9191 - - - - - - - - - - - - - - - - - - - - - 84 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1176 - - 1 unit

฿ 53,347.65

฿ 47,964.87

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1070 80 200 Standard Type 785 935 214 - - - - - - - - - - - - - - - - - - - - - - 79 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1193 - - 1 unit

฿ 20,069.75

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 1500 - 1070 65 165 Low Floor Type - - 214 C01-0008 - - - - - - - - - - - - - - - - - - - - - 75 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1176 - - 1 unit

฿ 54,872.26

฿ 38,141.71

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1070 65 165 Low Floor Type 805 935 214 429-9205 - - - - - - - - - - - - - - - - - - - - - 75 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1176 - - 1 unit

฿ 52,402.79

฿ 47,969.51

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1500 153 980 80 200 Standard Type 695 845 214 509-2515 - - - - - - - - - - - - - - - - - - - - - 75 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1193 - - 1 unit

฿ 51,947.82

฿ 47,968.62

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1500 153 810 80 200 Standard Type 525 675 214 460-4741 - - - - - - - - - - - - - - - - - - - - - 72 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1193 - - 1 unit

฿ 53,810.69

฿ 50,856.48

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 810 65 165 Low Floor Type 545 675 214 460-4750 - - - - - - - - - - - - - - - - - - - - - 68 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1176 - - 1 unit

฿ 19,440.78

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2000 - 1050 80 200 Standard Type - - 214 C01-0002 - - - - - - - - - - - - - - - - - - - - - 81 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters - - - - 1 unit

฿ 21,690.87

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2000 - 1085 80 200 Standard Type - - 379 C01-0003 - - - - - - - - - - - - - - - - - - - - - 88 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters - - - - 1 unit

฿ 19,619.75

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2000 - 1070 80 200 Standard Type - - 214 C01-0001 - - - - - - - - - - - - - - - - - - - - - 79 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters - - - - 1 unit

฿ 61,785.95

฿ 51,961.98

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 2500 153 1070 80 200 Standard Type 785 935 379 460-4768 - - - - - - - - - - - - - - - - - - - - - 95 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1193 - - 1 unit

฿ 31,175.00

฿ 22,667.34

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2500 - 1150 80 200 Standard Type - - 214 C01-0005 - - - - - - - - - - - - - - - - - - - - - 92 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1193 - - 1 unit

฿ 76,301.95

฿ 56,402.40

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 65 165 Yes No 2500 153 1400 Low floor type 827-9638 379 175×63mm 65×100mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1178 685 1135 1265 No - - - - 119 1 unit -

฿ 55,557.09

฿ 43,734.54

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 65 165 Yes No 2500 153 1150 Low floor type 827-9639 214 175×63mm 65×100mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1178 520 885 1015 No - - - - 88 1 unit -

฿ 44,340.00

฿ 23,735.20

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) 10 Hand Palette Trucks 2500 - 1220 80 200 Standard Type - - 379 C01-0006 - - - - - - - - - - - - - - - - - - - - - 99 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 685 1193 - - 1 unit

฿ 27,840.00

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

฿ 59,869.00

฿ 58,132.80

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 2500 153 1220 65 165 Low Floor Type 955 1085 379 429-9213 - - - - - - - - - - - - - - - - - - - - - 95 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1178 - - 1 unit

฿ 19,620.00

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) - Hand Palette Trucks 2500 - 1070 80 200 Standard Type - - 214 C01-0004 - - - - - - - - - - - - - - - - - - - - - 89 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1193 - - 1 unit

฿ 26,760.00

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

฿ 23,300.32

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2500 - 1070 65 165 Low Floor Type 805 - 279 C01-0010 - - - - - - - - - - - - - - - - - - - - - 85 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1178 - - 1 unit

฿ 62,738.90

฿ 54,664.40

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 2500 153 1070 65 165 Low Floor Type 805 935 214 429-9221 - - - - - - - - - - - - - - - - - - - - - 85 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1178 - - 1 unit

฿ 64,798.00

฿ 39,202.79

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 3000 - 1220 83 203 Standard Type - - 379 C01-0007 - - - - - - - - - - - - - - - - - - - - - 110 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 685 1193 - - 1 unit

฿ 36,201.65

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 3000 - 1070 83 203 Standard Type - - 214 C01-0011 - - - - - - - - - - - - - - - - - - - - - 105 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1193 - - 1 unit

Product Description

A hand pallet truck that can be easily steered in any direction.
[Features]
·Made of high-tensile steel plate with excellent strength.
·Since the piston type cylinder is used, there is little chance of natural fall due to oil leakage.
·Adopts environmentally friendly coating.
·By changing to a cold region oil, it can be used in environments as low as -15°C.
·Two thrust bearings are used on the rotating shaft of the steering wheel, improving the operability of steering the steering wheel.
·The manufacturer's uniquely developed urethane wheels reduce wheel deformation due to load.

Part Number
BM08-46M SALE
BM08-46SS SALE
BM08M SALE
BM08S SALE
BM08SS SALE
BM10C-L40 SALE
BM11C SALE
BM11C-L65 SALE
BM11L SALE
BM11LL SALE
BM11LLL65 SALE
BM11M SALE
BM11ML65 SALE
BM11S SALE
BM11SS
BM11SSL65 SALE
BM12LL-L50
BM12LLL50 SALE
BM12ML50 SALE
BM12S-L50 SALE
BM12SSL50 SALE
BM15-60L SALE
BM15-60M SALE
BM15C SALE
BM15L
BM15LL SALE
BM15LL-L
BM15LLL65 SALE
BM15M SALE
BM15M-L
BM15ML65 SALE
BM15S SALE
BM15SS SALE
BM15SSL65 SALE
BM20L
BM20LL
BM20M
BM25C SALE
BM25L SALE
BM25L3-L65 SALE
BM25L-L65 SALE
BM25LL SALE
BM25LL-B
BM25LLL65 SALE
BM25M
BM25M-B
BM25M-L
BM25ML65 SALE
BM30LL SALE
BM30M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Product Type Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Minimum Fork Height (mm) Maximum Fork Height (mm) Type Details Size A
(mm)
Size B
(mm)
Distance between Forks
(mm)
Trusco Code Product type Fork height min. (mm) Fork height maximum (mm) Handle Bellows Uniform load (kg) Fork dimensions width (mm) Fork dimensions length (mm) Type details Trusco code Fork pitch (mm) Steering Wheel Load Wheel Material 1 Materials 2 Material 3 Overall height (mm) Overall width (mm) A Dimension (mm) B Dimension (mm) Brakes (Y/N) Mass
(kg)
Features Total Width
(mm)
Total Height
(mm)
Weight
(Kg)
Quantity Amount Of Content

฿ 41,503.08

฿ 40,511.16

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 800 120 1070 70 173 Standard Type 825 935 220 411-2431 - - - - - - - - - - - - - - - - - - - - - 45 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 460 1137 - - 1 unit

฿ 36,565.72

฿ 30,386.11

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 800 120 810 70 173 Standard Type 565 675 220 460-4661 - - - - - - - - - - - - - - - - - - - - - 43 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 460 1137 - - 1 unit

฿ 38,031.12

฿ 30,386.86

HAND PALLET TRUCKS 1 Piece(s) 25 Day(s) - Hand Palette Trucks 800 120 1070 70 173 Standard Type 825 935 280 501-2317 - - - - - - - - - - - - - - - - - - - - - 47 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1137 - - 1 unit

฿ 36,761.27

฿ 30,383.19

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - - - - - - - - - - - - Pallet Jack 70 173 Yes No 800 120 980 Standard type 102-5900 280 150×38mm 65×50mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1137 520 735 845 - - - - - 46 1 unit -

฿ 41,503.08

฿ 40,511.16

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 800 120 810 70 173 Standard Type 565 675 280 501-2309 - - - - - - - - - - - - - - - - - - - - - 45 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1137 - - 1 unit

฿ 100,548.82

฿ 66,563.32

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 40 115 Yes No 1000 153 1070 Extremely low floor type 102-5902 379 150×38mm 40×50mm Main body: steel Wheel: Urethane/MC nylon Handle Part: Resin 1163 685 795 945 - - - - - 71 1 unit -

฿ 49,213.80

฿ 42,589.62

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 1070 80 200 Standard Type 785 935 379 411-2440 - - - - - - - - - - - - - - - - - - - - - 82 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1183 - - 1 unit

฿ 43,013.68

฿ 33,808.75

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 65 165 Yes No 1100 153 1070 Low floor type 827-9595 379 150×38mm 65×100mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1168 685 805 935 - - - - - 76 1 unit -

฿ 48,593.92

฿ 42,592.57

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1100 153 1150 80 200 Standard Type 865 1015 214 509-2507 - - - - - - - - - - - - - - - - - - - - - 78 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1183 - - 1 unit

฿ 52,508.19

฿ 46,291.22

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 1220 80 200 Standard Type 935 1085 379 411-2458 - - - - - - - - - - - - - - - - - - - - - 85 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1183 - - 1 unit

฿ 54,018.27

฿ 48,773.10

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 1220 65 165 Low Floor Type 955 1085 379 460-4679 - - - - - - - - - - - - - - - - - - - - - 81 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1168 - - 1 unit

฿ 43,660.32

฿ 42,590.64

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - Hand Palette Trucks 1100 153 1070 80 200 Standard Type 785 935 214 509-2493 - - - - - - - - - - - - - - - - - - - - - 76 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1183 - - 1 unit

฿ 49,478.34

฿ 45,074.77

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 1070 65 165 Low Floor Type 805 935 214 429-9175 - - - - - - - - - - - - - - - - - - - - - 72 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1168 - - 1 unit

฿ 47,361.64

฿ 42,592.32

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 980 80 200 Standard Type 695 845 214 509-2485 - - - - - - - - - - - - - - - - - - - - - 72 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1183 - - 1 unit

฿ 36,761.27

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1100 153 810 80 200 Standard Type 525 675 214 460-4687 - - - - - - - - - - - - - - - - - - - - - 69 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1183 - - 1 unit

฿ 48,416.76

฿ 45,076.00

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1100 153 810 65 165 Low Floor Type 545 675 214 460-4695 - - - - - - - - - - - - - - - - - - - - - 66 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1168 - - 1 unit

฿ 33,900.21

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 1200 - 1220 50 140 Low Floor Type - - 379 C01-0012 - - - - - - - - - - - - - - - - - - - - - 83 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 685 1178 - - 1 unit

฿ 70,549.61

฿ 63,551.09

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1200 153 1220 50 140 Low Floor Type 965 1075 379 - - - - - - - - - - - - - - - - - - - - - - 83 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1178 - - 1 unit

฿ 69,336.38

฿ 63,546.79

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1200 153 1070 50 140 Low Floor Type 815 925 214 - - - - - - - - - - - - - - - - - - - - - - 75 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1178 - - 1 unit

฿ 64,542.51

฿ 50,840.14

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 50 140 Yes No 1200 153 980 Ultra low floor type 827-9614 214 150×38mm 65×100mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1178 520 725 835 No - - - - 72 1 unit -

฿ 68,274.81

฿ 63,550.19

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1200 153 810 50 140 Low Floor Type 555 665 214 460-4717 - - - - - - - - - - - - - - - - - - - - - 68 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1178 - - 1 unit

฿ 61,727.62

฿ 57,375.82

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1150 80 200 Special Wide-Frame Type 865 1015 294 460-4725 - - - - - - - - - - - - - - - - - - - - - 85 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 600 1193 - - 1 unit

฿ 62,160.64

฿ 57,374.27

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1070 80 200 Special Wide-Frame Type 785 935 294 460-4733 - - - - - - - - - - - - - - - - - - - - - 82 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 600 1193 - - 1 unit

฿ 53,387.10

฿ 47,968.31

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1500 153 1070 80 200 Standard Type 785 935 379 411-2474 - - - - - - - - - - - - - - - - - - - - - 85 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1193 - - 1 unit

฿ 43,953.02

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1150 80 200 Standard Type 865 1015 214 - - - - - - - - - - - - - - - - - - - - - - 81 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1193 - - 1 unit

฿ 57,529.68

฿ 51,667.41

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1220 80 200 Standard Type 935 1085 379 - - - - - - - - - - - - - - - - - - - - - - 88 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1193 - - 1 unit

฿ 21,869.73

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 1500 - 1220 65 165 Low Floor Type - - 279 C01-0009 - - - - - - - - - - - - - - - - - - - - - 83 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 685 1176 - - 1 unit

฿ 59,412.19

฿ 51,147.95

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1220 65 165 Low Floor Type 955 1085 379 429-9191 - - - - - - - - - - - - - - - - - - - - - 84 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1176 - - 1 unit

฿ 53,347.65

฿ 47,964.87

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1070 80 200 Standard Type 785 935 214 - - - - - - - - - - - - - - - - - - - - - - 79 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1193 - - 1 unit

฿ 20,069.75

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 1500 - 1070 65 165 Low Floor Type - - 214 C01-0008 - - - - - - - - - - - - - - - - - - - - - 75 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1176 - - 1 unit

฿ 54,872.26

฿ 38,141.71

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 1070 65 165 Low Floor Type 805 935 214 429-9205 - - - - - - - - - - - - - - - - - - - - - 75 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1176 - - 1 unit

฿ 52,402.79

฿ 47,969.51

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1500 153 980 80 200 Standard Type 695 845 214 509-2515 - - - - - - - - - - - - - - - - - - - - - 75 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1193 - - 1 unit

฿ 51,947.82

฿ 47,968.62

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 1500 153 810 80 200 Standard Type 525 675 214 460-4741 - - - - - - - - - - - - - - - - - - - - - 72 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1193 - - 1 unit

฿ 53,810.69

฿ 50,856.48

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 1500 153 810 65 165 Low Floor Type 545 675 214 460-4750 - - - - - - - - - - - - - - - - - - - - - 68 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1176 - - 1 unit

฿ 19,440.78

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2000 - 1050 80 200 Standard Type - - 214 C01-0002 - - - - - - - - - - - - - - - - - - - - - 81 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters - - - - 1 unit

฿ 21,690.87

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2000 - 1085 80 200 Standard Type - - 379 C01-0003 - - - - - - - - - - - - - - - - - - - - - 88 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters - - - - 1 unit

฿ 19,619.75

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2000 - 1070 80 200 Standard Type - - 214 C01-0001 - - - - - - - - - - - - - - - - - - - - - 79 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters - - - - 1 unit

฿ 61,785.95

฿ 51,961.98

HAND PALLET TRUCKS 1 Piece(s) 70 Day(s) - Hand Palette Trucks 2500 153 1070 80 200 Standard Type 785 935 379 460-4768 - - - - - - - - - - - - - - - - - - - - - 95 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1193 - - 1 unit

฿ 31,175.00

฿ 22,667.34

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2500 - 1150 80 200 Standard Type - - 214 C01-0005 - - - - - - - - - - - - - - - - - - - - - 92 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1193 - - 1 unit

฿ 76,301.95

฿ 56,402.40

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 65 165 Yes No 2500 153 1400 Low floor type 827-9638 379 175×63mm 65×100mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1178 685 1135 1265 No - - - - 119 1 unit -

฿ 55,557.09

฿ 43,734.54

HAND PALLET TRUCKS 1 Piece(s) 35 Day(s) - - - - - - - - - - - - Pallet Jack 65 165 Yes No 2500 153 1150 Low floor type 827-9639 214 175×63mm 65×100mm Main unit: high tensile steel plate (Steel) Wheels: urethane Handle Part: Resin 1178 520 885 1015 No - - - - 88 1 unit -

฿ 44,340.00

฿ 23,735.20

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) 10 Hand Palette Trucks 2500 - 1220 80 200 Standard Type - - 379 C01-0006 - - - - - - - - - - - - - - - - - - - - - 99 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 685 1193 - - 1 unit

฿ 27,840.00

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

฿ 59,869.00

฿ 58,132.80

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 2500 153 1220 65 165 Low Floor Type 955 1085 379 429-9213 - - - - - - - - - - - - - - - - - - - - - 95 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 685 1178 - - 1 unit

฿ 19,620.00

HAND PALLET TRUCKS 1 Piece(s) 19 Day(s) - Hand Palette Trucks 2500 - 1070 80 200 Standard Type - - 214 C01-0004 - - - - - - - - - - - - - - - - - - - - - 89 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1193 - - 1 unit

฿ 26,760.00

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - -

฿ 23,300.32

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 2500 - 1070 65 165 Low Floor Type 805 - 279 C01-0010 - - - - - - - - - - - - - - - - - - - - - 85 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1178 - - 1 unit

฿ 62,738.90

฿ 54,664.40

HAND PALLET TRUCKS 1 Piece(s) 40 Day(s) - Hand Palette Trucks 2500 153 1070 65 165 Low Floor Type 805 935 214 429-9221 - - - - - - - - - - - - - - - - - - - - - 85 Light steering operation toward any direction is possible with the neutral mechanism even under load. Its high-tension steel plate has excellent strength. It uses aluminum wheels so operation is easier than ever. It uses lead-free paints which are friendly to the environment. 520 1178 - - 1 unit

฿ 64,798.00

฿ 39,202.79

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 3000 - 1220 83 203 Standard Type - - 379 C01-0007 - - - - - - - - - - - - - - - - - - - - - 110 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 685 1193 - - 1 unit

฿ 36,201.65

HAND PALLET TRUCKS 1 Piece(s) 1 Day(s) - Hand Palette Trucks 3000 - 1070 83 203 Standard Type - - 214 C01-0011 - - - - - - - - - - - - - - - - - - - - - 105 ●High Standards and experienced Engineering provide superior Quality! ● Comfortable Molded Grip Handle New molded handle design provides comfort and a strong grip ●3 Position Fingertip Control 3 position Control Lever provides easy fingertip control of complete hydraulic system ●Exceptional maneuverability in tight quarters 520 1193 - - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Product Specifications