(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Table Lift - Lifter NX Series - Electric/Hydraulic Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 155,443.93 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NX100NA-B SALE
NX100NB-B SALE
NX100NC-B SALE
NX100ND-B SALE
NX100NE-B SALE
NX100WA-B SALE
NX100WB-B SALE
NX100WC-B SALE
NX100WCY-B SALE
NX100WD-B SALE
NX100WDY-B SALE
NX100WE-B SALE
NX100WEY-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Motor Output
(kW)
Lift Up / Down Time 50 Hz
(sec)
Lift Up / Down Time 60 Hz
(sec)
Trusco Code Mass
(kg)
Amount Of Content

฿ 155,443.93

฿ 92,038.35

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 640 850 555 0.7 10 8 460-5349 161 1 unit

฿ 163,054.83

฿ 95,876.24

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 640 1000 755 0.7 13 11 460-5357 175 1 unit

฿ 166,168.93

฿ 98,322.16

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 640 1340 1000 0.7 24 20 460-5365 225 1 unit

฿ 191,764.71

฿ 101,884.59

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 640 1500 1155 1.13 17 14 460-5373 248 1 unit

฿ 213,632.26

฿ 111,238.32

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 640 1800 1510 1.13 25 21 460-5381 313 1 unit

฿ 161,853.19

฿ 94,489.89

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 780 850 555 0.7 10 8 460-5390 180 1 unit

฿ 170,640.03

฿ 99,158.92

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 780 1000 755 0.7 13 11 460-5403 194 1 unit

฿ 187,630.27

฿ 99,556.62

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 780 1340 1000 0.7 24 20 460-5411 244 1 unit

฿ 185,099.89

฿ 106,302.87

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 1000 1340 1000 0.7 24 20 460-5420 259 1 unit

฿ 198,477.28

฿ 104,240.27

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 780 1500 1155 1.13 17 14 460-5438 269 1 unit

฿ 208,920.70

฿ 109,934.07

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 1000 1500 1155 1.13 17 14 460-5446 281 1 unit

฿ 222,593.55

฿ 115,904.46

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 780 1800 1510 1.13 25 21 460-5454 335 1 unit

฿ 234,548.39

฿ 122,105.89

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 1000 2000 1510 1.13 25 21 460-5462 357 1 unit

Basic Specifications

  • Product Type
    Table Lift
  • Uniform Load (kg)
    1000
  • Features
    With excellent rigidity and durability, this product passed 100 thousand durability tests.
  • Intended Use
    As a lift at factories, distribution centers, warehouses etc.
  • Lifting Method
    Electro-hydraulic type
  • Turbine Oil
    ISO-VG32
  • Power
    Three-Phase 200 V
  • Power Cord
    4.9m
  • Operation Procedure
    Push-button Switch (Cord Length: 3 m), foot switch
  • Unit
    Built-In
  • Frequency of Use
    20 Times/Hour
  • Amount Of Content
    1 unit

Product Description

[Features]
· Excellent rigidity and durability, and has passed 100,000 cycles of durability testing.
[Applications]
· As an adjustable height work bench lift in factories, logistics centers, warehouses, etc.

Part Number
NX100NA-B SALE
NX100NB-B SALE
NX100NC-B SALE
NX100ND-B SALE
NX100NE-B SALE
NX100WA-B SALE
NX100WB-B SALE
NX100WC-B SALE
NX100WCY-B SALE
NX100WD-B SALE
NX100WDY-B SALE
NX100WE-B SALE
NX100WEY-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Motor Output
(kW)
Lift Up / Down Time 50 Hz
(sec)
Lift Up / Down Time 60 Hz
(sec)
Trusco Code Mass
(kg)
Amount Of Content

฿ 155,443.93

฿ 92,038.35

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 640 850 555 0.7 10 8 460-5349 161 1 unit

฿ 163,054.83

฿ 95,876.24

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 640 1000 755 0.7 13 11 460-5357 175 1 unit

฿ 166,168.93

฿ 98,322.16

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 640 1340 1000 0.7 24 20 460-5365 225 1 unit

฿ 191,764.71

฿ 101,884.59

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 640 1500 1155 1.13 17 14 460-5373 248 1 unit

฿ 213,632.26

฿ 111,238.32

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 640 1800 1510 1.13 25 21 460-5381 313 1 unit

฿ 161,853.19

฿ 94,489.89

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 780 850 555 0.7 10 8 460-5390 180 1 unit

฿ 170,640.03

฿ 99,158.92

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 780 1000 755 0.7 13 11 460-5403 194 1 unit

฿ 187,630.27

฿ 99,556.62

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 780 1340 1000 0.7 24 20 460-5411 244 1 unit

฿ 185,099.89

฿ 106,302.87

TABLE LIFTS 1 Piece(s) 40 Day(s) 155 1000 1340 1000 0.7 24 20 460-5420 259 1 unit

฿ 198,477.28

฿ 104,240.27

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 780 1500 1155 1.13 17 14 460-5438 269 1 unit

฿ 208,920.70

฿ 109,934.07

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 1000 1500 1155 1.13 17 14 460-5446 281 1 unit

฿ 222,593.55

฿ 115,904.46

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 780 1800 1510 1.13 25 21 460-5454 335 1 unit

฿ 234,548.39

฿ 122,105.89

TABLE LIFTS 1 Piece(s) 40 Day(s) 205 1000 2000 1510 1.13 25 21 460-5462 357 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1