(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Table Lift - Chibi-Chan X Series - Electric/Hydraulic Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 103,343.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2X-050510A-B SALE
2X-050510B-B SALE
X-050406A-B SALE
X-050406B-B SALE
X-10B-B SALE
X-20B-B SALE
X-25B-B SALE
X-50A-B SALE
X-50B-B SALE
X-50SA-B SALE
X-50SB-B SALE
X-75A-B SALE
X-75B-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Type Details Stroke
(mm)
Motor Output
(kW)
Lift Up / Down Time 50 Hz
(sec)
Lift Up / Down Time 60 Hz
(sec)
Trusco Code Mass
(kg)
Features Frequency of Use Amount Of Content

฿ 186,690.60

฿ 109,680.73

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 235 518 1010 1405 Unit Built-In Type, Three-Phase 200 V 1170 0.4 29 24 460-4563 137 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 195,377.18

฿ 115,116.23

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 235 518 1010 1405 Unit Built-In Type, Single-Phase 100 V 1170 0.4 29 24 460-4571 140 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 133,337.28

฿ 87,869.27

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 140 460 650 530 Unit Separate Placement Type, Three-Phase 200 V 390 0.4 14 12 460-5802 54 - - 1 unit

฿ 149,623.15

฿ 98,885.94

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 140 460 650 530 Unit Separate Placement Type, Single-Phase 100 V 390 0.4 14 12 460-5811 58 - - 1 unit

฿ 103,343.64

฿ 65,840.23

TABLE LIFTS 1 Piece(s) 40 Day(s) 100 131 500 650 531 Unit Built-In Type, Single-Phase 100 V 400 0.2 12 10 460-5900 63 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 106,150.49

฿ 67,490.48

TABLE LIFTS 1 Piece(s) 40 Day(s) 200 131 500 650 531 Unit Built-In Type, Single-Phase 100 V 400 0.2 21 17 460-5918 66 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 110,536.85

฿ 68,875.51

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 150 500 813 715 Unit Built-In Type, Single-Phase 100 V 565 0.2 34 28 460-5926 82 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 159,961.30

฿ 99,463.94

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 150 518 1010 800 Unit Built-In Type, Three-Phase 200 V 650 0.4 20 16 460-5934 121 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 179,812.28

฿ 105,549.81

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 150 518 1010 800 Unit Built-In Type, Single-Phase 100 V 650 0.4 20 16 460-5942 133 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 160,038.38

฿ 95,174.82

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 210 460 650 840 Unit Separate Placement Type, Three-Phase 200 V 630 0.4 22 18 460-5951 106 - - 1 unit

฿ 179,611.75

฿ 107,605.40

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 210 460 650 840 Unit Separate Placement Type, Single-Phase 100 V 630 0.4 22 18 460-5969 111 - - 1 unit

฿ 168,344.56

฿ 99,053.94

TABLE LIFTS 1 Piece(s) 40 Day(s) 750 150 518 1010 800 Unit Built-In Type, Three-Phase 200 V 650 0.4 28 23 460-5977 122 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 188,195.54

฿ 110,978.91

TABLE LIFTS 1 Piece(s) 40 Day(s) 750 150 518 1010 800 Unit Built-In Type, Single-Phase 100 V 650 0.4 28 23 460-5985 134 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

Basic Specifications

  • Product Type
    Table Lift
  • Lifting Method
    Electro-hydraulic type
  • Turbine Oil
    ISO-VG32
  • Power Cord
    5m
  • Operation Procedure
    Push-button Switch (Cord Length: 3.5 m)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Superior performance despite its small size. Demonstrates its abilities when used in narrow spaces.
[Applications]
· As a lift for lifting work performed in factories, logistics centers, warehouses, etc.

Part Number
2X-050510A-B SALE
2X-050510B-B SALE
X-050406A-B SALE
X-050406B-B SALE
X-10B-B SALE
X-20B-B SALE
X-25B-B SALE
X-50A-B SALE
X-50B-B SALE
X-50SA-B SALE
X-50SB-B SALE
X-75A-B SALE
X-75B-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Type Details Stroke
(mm)
Motor Output
(kW)
Lift Up / Down Time 50 Hz
(sec)
Lift Up / Down Time 60 Hz
(sec)
Trusco Code Mass
(kg)
Features Frequency of Use Amount Of Content

฿ 186,690.60

฿ 109,680.73

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 235 518 1010 1405 Unit Built-In Type, Three-Phase 200 V 1170 0.4 29 24 460-4563 137 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 195,377.18

฿ 115,116.23

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 235 518 1010 1405 Unit Built-In Type, Single-Phase 100 V 1170 0.4 29 24 460-4571 140 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 133,337.28

฿ 87,869.27

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 140 460 650 530 Unit Separate Placement Type, Three-Phase 200 V 390 0.4 14 12 460-5802 54 - - 1 unit

฿ 149,623.15

฿ 98,885.94

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 140 460 650 530 Unit Separate Placement Type, Single-Phase 100 V 390 0.4 14 12 460-5811 58 - - 1 unit

฿ 103,343.64

฿ 65,840.23

TABLE LIFTS 1 Piece(s) 40 Day(s) 100 131 500 650 531 Unit Built-In Type, Single-Phase 100 V 400 0.2 12 10 460-5900 63 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 106,150.49

฿ 67,490.48

TABLE LIFTS 1 Piece(s) 40 Day(s) 200 131 500 650 531 Unit Built-In Type, Single-Phase 100 V 400 0.2 21 17 460-5918 66 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 110,536.85

฿ 68,875.51

TABLE LIFTS 1 Piece(s) 40 Day(s) 250 150 500 813 715 Unit Built-In Type, Single-Phase 100 V 565 0.2 34 28 460-5926 82 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 159,961.30

฿ 99,463.94

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 150 518 1010 800 Unit Built-In Type, Three-Phase 200 V 650 0.4 20 16 460-5934 121 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 179,812.28

฿ 105,549.81

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 150 518 1010 800 Unit Built-In Type, Single-Phase 100 V 650 0.4 20 16 460-5942 133 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 160,038.38

฿ 95,174.82

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 210 460 650 840 Unit Separate Placement Type, Three-Phase 200 V 630 0.4 22 18 460-5951 106 - - 1 unit

฿ 179,611.75

฿ 107,605.40

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 210 460 650 840 Unit Separate Placement Type, Single-Phase 100 V 630 0.4 22 18 460-5969 111 - - 1 unit

฿ 168,344.56

฿ 99,053.94

TABLE LIFTS 1 Piece(s) 40 Day(s) 750 150 518 1010 800 Unit Built-In Type, Three-Phase 200 V 650 0.4 28 23 460-5977 122 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

฿ 188,195.54

฿ 110,978.91

TABLE LIFTS 1 Piece(s) 40 Day(s) 750 150 518 1010 800 Unit Built-In Type, Single-Phase 100 V 650 0.4 28 23 460-5985 134 An excellent product, despite its small size. Shows great capacity in narrow spaces. 10 Times/Hour 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1