(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bishamon super low lift (Ultra low floor type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 103,750.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LX25LA-B SALE
LX25LB-B SALE
LX25SA-B SALE
LX25SB-B SALE
LX50LA-B SALE
LX50LB-B SALE
LX50SA-B SALE
LX50SB-B SALE
LX100N-B SALE
LX100N-F SALE
LX100W-B SALE
LX200N-B SALE
LX200WL-B SALE
LX200WM-B SALE
LX300WL-B SALE
LX300WM-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Type Details Stroke
(mm)
Motor Output
(kW)
Lift Up / Down Time 50 Hz
(sec)
Lift Up / Down Time 60 Hz
(sec)
Trusco Code Main unit material Uniform load
(Kg)
Main body/option Weight (g) Product Type Details Stroke
(mm)
Rise/fall time 50 Hz
(seconds)
Rise/fall time 60 Hz
(seconds)
Trusco code Table height (mm) Table dimensions (mm) width × length Power supply (V) Height adjustment method Mass
(kg)
Features Intended Use Lifting Method Turbine Oil Power Cord Operation Procedure Unit Frequency of Use Amount Of Content

฿ 172,556.09

฿ 102,929.71

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 250 59 518 1010 759 Three-Phase 200 V 700 0.4 16 13 460-5233 - - - - - - - - - - - - - 111 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 206,266.49

฿ 125,224.39

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 250 59 518 1010 759 Single-Phase 100 V 700 0.4 16 13 460-5241 - - - - - - - - - - - - - 111 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 164,730.56

฿ 99,563.15

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 250 59 518 810 529 Three-Phase 200 V 470 0.4 11 9 460-5250 - - - - - - - - - - - - - 93 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 199,616.91

฿ 122,624.67

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 250 59 518 810 529 Single-Phase 100 V 470 0.4 11 9 460-5268 - - - - - - - - - - - - - 93 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 188,512.96

฿ 112,787.30

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 500 60 520 1010 760 Three-Phase 200 V 700 0.4 31 26 460-5292 - - - - - - - - - - - - - 118 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 223,917.25

฿ 135,604.29

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 500 60 520 1010 760 Single-Phase 100 V 700 0.4 31 26 460-5306 - - - - - - - - - - - - - 124 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 177,399.93

฿ 107,362.44

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 500 60 520 810 530 Three-Phase 200 V 470 0.4 21 18 460-5314 - - - - - - - - - - - - - 99 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 212,804.22

฿ 130,172.34

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 500 60 520 810 530 Single-Phase 100 V 470 0.4 21 18 460-5322 - - - - - - - - - - - - - 105 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 124,883.00

฿ 113,306.35

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 1000 76 520 1280 976 Three-Phase 200 V 900 0.75 25 21 460-5187 - - - - - - - - - - - - - 194 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 103,750.00

฿ 99,371.75

TABLE LIFTS 1 Piece(s) 40 Day(s) - - - - - - - - - - - - Steel 1000 Option 194000.0 Table Lift 900 25 21 133-7877 76 to 976 520×1280 Three-phase 200 hydraulic drive - - - - - - - - - -

฿ 211,846.95

฿ 118,486.00

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 1000 76 780 1280 976 Three-Phase 200 V 900 0.75 25 21 460-5195 - - - - - - - - - - - - - 215 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 290,447.81

฿ 157,655.07

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 2000 95 732 1350 995 Three-Phase 200 V 900 1.50 29 24 460-5209 - - - - - - - - - - - - - 343 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 236,159.00

฿ 171,097.20

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 2000 95 1000 2000 995 Three-Phase 200 V 900 1.50 29 24 460-5217 - - - - - - - - - - - - - 450 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 182,610.00

฿ 165,663.79

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 2000 95 1000 1500 995 Three-Phase 200 V 900 1.50 29 24 460-5225 - - - - - - - - - - - - - 423 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 257,198.00

฿ 233,304.31

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 3000 134 1000 2000 995 Three-Phase 200 V 861 1.50 31 26 460-5276 - - - - - - - - - - - - - 525 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 250,339.00

฿ 227,107.54

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 3000 134 1000 1500 995 Three-Phase 200 V 861 1.50 31 26 460-5284 - - - - - - - - - - - - - 493 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

Product Description

A dynamic hydraulic ultra-low floor table lift that is ideal for lifting equipment in various factories, distribution centers, warehouses, etc.
[Features]
·It is well suited for areas such as the second floor where pits cannot be dug.
·Wheeled box-type pallets can be easily loaded.
[Applications]
·Convenient as lifting equipment for various factories, distribution centers, warehouses, etc.

Part Number
LX25LA-B SALE
LX25LB-B SALE
LX25SA-B SALE
LX25SB-B SALE
LX50LA-B SALE
LX50LB-B SALE
LX50SA-B SALE
LX50SB-B SALE
LX100N-B SALE
LX100N-F SALE
LX100W-B SALE
LX200N-B SALE
LX200WL-B SALE
LX200WM-B SALE
LX300WL-B SALE
LX300WM-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Type Details Stroke
(mm)
Motor Output
(kW)
Lift Up / Down Time 50 Hz
(sec)
Lift Up / Down Time 60 Hz
(sec)
Trusco Code Main unit material Uniform load
(Kg)
Main body/option Weight (g) Product Type Details Stroke
(mm)
Rise/fall time 50 Hz
(seconds)
Rise/fall time 60 Hz
(seconds)
Trusco code Table height (mm) Table dimensions (mm) width × length Power supply (V) Height adjustment method Mass
(kg)
Features Intended Use Lifting Method Turbine Oil Power Cord Operation Procedure Unit Frequency of Use Amount Of Content

฿ 172,556.09

฿ 102,929.71

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 250 59 518 1010 759 Three-Phase 200 V 700 0.4 16 13 460-5233 - - - - - - - - - - - - - 111 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 206,266.49

฿ 125,224.39

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 250 59 518 1010 759 Single-Phase 100 V 700 0.4 16 13 460-5241 - - - - - - - - - - - - - 111 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 164,730.56

฿ 99,563.15

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 250 59 518 810 529 Three-Phase 200 V 470 0.4 11 9 460-5250 - - - - - - - - - - - - - 93 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 199,616.91

฿ 122,624.67

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 250 59 518 810 529 Single-Phase 100 V 470 0.4 11 9 460-5268 - - - - - - - - - - - - - 93 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 188,512.96

฿ 112,787.30

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 500 60 520 1010 760 Three-Phase 200 V 700 0.4 31 26 460-5292 - - - - - - - - - - - - - 118 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 223,917.25

฿ 135,604.29

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 500 60 520 1010 760 Single-Phase 100 V 700 0.4 31 26 460-5306 - - - - - - - - - - - - - 124 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 177,399.93

฿ 107,362.44

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 500 60 520 810 530 Three-Phase 200 V 470 0.4 21 18 460-5314 - - - - - - - - - - - - - 99 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 212,804.22

฿ 130,172.34

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 500 60 520 810 530 Single-Phase 100 V 470 0.4 21 18 460-5322 - - - - - - - - - - - - - 105 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 124,883.00

฿ 113,306.35

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 1000 76 520 1280 976 Three-Phase 200 V 900 0.75 25 21 460-5187 - - - - - - - - - - - - - 194 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 103,750.00

฿ 99,371.75

TABLE LIFTS 1 Piece(s) 40 Day(s) - - - - - - - - - - - - Steel 1000 Option 194000.0 Table Lift 900 25 21 133-7877 76 to 976 520×1280 Three-phase 200 hydraulic drive - - - - - - - - - -

฿ 211,846.95

฿ 118,486.00

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 1000 76 780 1280 976 Three-Phase 200 V 900 0.75 25 21 460-5195 - - - - - - - - - - - - - 215 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 290,447.81

฿ 157,655.07

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 2000 95 732 1350 995 Three-Phase 200 V 900 1.50 29 24 460-5209 - - - - - - - - - - - - - 343 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 236,159.00

฿ 171,097.20

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 2000 95 1000 2000 995 Three-Phase 200 V 900 1.50 29 24 460-5217 - - - - - - - - - - - - - 450 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 182,610.00

฿ 165,663.79

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 2000 95 1000 1500 995 Three-Phase 200 V 900 1.50 29 24 460-5225 - - - - - - - - - - - - - 423 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 257,198.00

฿ 233,304.31

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 3000 134 1000 2000 995 Three-Phase 200 V 861 1.50 31 26 460-5276 - - - - - - - - - - - - - 525 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

฿ 250,339.00

฿ 227,107.54

TABLE LIFTS 1 Piece(s) 40 Day(s) Table Lift 3000 134 1000 1500 995 Three-Phase 200 V 861 1.50 31 26 460-5284 - - - - - - - - - - - - - 493 Fully compatible even with 2-level flooring that bits cannot dig into. Can be easily used even if set atop the wheeled box pallet. As a lift at factories, distribution centers, warehouses etc. Electro-hydraulic type ISO-VG32 5m Push-button Switch (Cord Length: 3 m) Separate 20 Times/Hour 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1