(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scooper Battery, Raise-Lower / Self-Propelled Type (ALV98W)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ALV98 SALE
ALV98W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Width (mm) Trusco Code Mass
(kg)
Amount Of Content

฿ 673,689.00

฿ 408,525.01

SCOOPERS 1 Piece(s) 40 Day(s) 520 460-4644 219 1 unit

฿ 689,868.00

฿ 418,404.94

SCOOPERS 1 Piece(s) 40 Day(s) 685 460-4652 227 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Uniform Load (kg)
    980
  • Fork Dimensions Length (mm)
    1080
  • Minimum Fork Height (mm)
    83
  • Maximum Fork Height (mm)
    833
  • Stroke(mm)
    750
  • Wheel Diameter, D(mm)
    70/180
  • Load Center Distance(mm)
    560
  • Features
    Raising is done electrically with a battery. It is best for repetitive raising work.
  • Specifications
    Electric driven type
  • Lifting Method
    Battery hydraulic type
  • Turbine Oil
    ISO-VG32
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Urethane Casters and Swivel Urethane Casters with Stopper, 1 Piece Each
  • Power
    Single Phase 100 V (Cord Length: 2.5 m)
  • Battery Equipped
    SG-130E41R
  • Charging Time
    Approximately 7 hours
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lifting is performed using battery power and is ideal for high-frequency lifting work.
· The raising/lowering speed varies depending on the angle with which the handle is lowered.
[Applications]
· As a lift table for single-sided and mesh pallets in various types of factories.

Part Number
ALV98 SALE
ALV98W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Fork Dimensions Width (mm) Trusco Code Mass
(kg)
Amount Of Content

฿ 673,689.00

฿ 408,525.01

SCOOPERS 1 Piece(s) 40 Day(s) 520 460-4644 219 1 unit

฿ 689,868.00

฿ 418,404.94

SCOOPERS 1 Piece(s) 40 Day(s) 685 460-4652 227 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1