(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scooper Battery, Raise-Lower / Manually Operated Type (LV-100E)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-50E SALE
LV-50NE SALE
LV-50NSSE SALE
LV-50SSE SALE
LV-50WE SALE
LV-100E SALE
LV-100WE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Stroke
(mm)
Wheel Diameter, D
(mm)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 301,599.00

฿ 182,919.79

SCOOPERS 1 Piece(s) 40 Day(s) 500 520 1080 833 750 70/150 560 460-5098 136 1 unit

฿ 301,599.00

฿ 182,919.79

SCOOPERS 1 Piece(s) 40 Day(s) 500 460 1080 833 750 70/150 560 460-5110 135 1 unit

฿ 301,599.00

฿ 182,919.79

SCOOPERS 1 Piece(s) 40 Day(s) 500 460 810 603 520 70/150 425 460-5136 122 1 unit

฿ 301,599.00

฿ 182,919.79

SCOOPERS 1 Piece(s) 40 Day(s) 500 520 810 603 520 70/150 425 460-5152 123 1 unit

฿ 313,733.00

฿ 190,279.06

SCOOPERS 1 Piece(s) 40 Day(s) 500 685 1080 833 750 70/150 560 460-5179 141 1 unit

฿ 353,599.00

฿ 214,457.79

SCOOPERS 1 Piece(s) 40 Day(s) 1000 520 1080 833 750 70/200 560 460-5055 179 1 unit

฿ 364,576.00

฿ 221,115.34

SCOOPERS 1 Piece(s) 40 Day(s) 1000 685 1080 833 750 70/200 560 460-5071 187 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Minimum Fork Height (mm)
    83
  • Features
    Raising is done electrically with a battery. It is best for repetitive raising work. The raising/lowering speed is variable depending on the angle that the lever is struck down.
  • Specifications
    Manual running type
  • Lifting Method
    Battery hydraulic type
  • Turbine Oil
    ISO-VG32
  • Front Wheel
    Fixed Urethane Casters x 2
  • Rear Wheels
    Swivel Urethane Casters and Swivel Urethane Casters with Stopper, 1 Piece Each
  • Power
    Single Phase 100 V (Cord Length: 2.5 m)
  • Battery Equipped
    GR-95D31R
  • Charging Time
    Approximately 7 hours
  • Amount Of Content
    1 unit

Product Description

A scooper that can be scooped and transported.
[Features]
·It is supported by four forks and is stable as a workbench.
·Ideal for matching machine heights and transferring conveyors.
·The lifting and lowering is battery-powered, making it ideal for more frequent lifting operations.
·The lifting speed is variable depending on the angle at which the lever is tilted.
[Applications]
·As a transport elevator for single-sided pallets and mesh pallets in various factories.

Part Number
LV-50E SALE
LV-50NE SALE
LV-50NSSE SALE
LV-50SSE SALE
LV-50WE SALE
LV-100E SALE
LV-100WE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Fork Dimensions Width (mm) Fork Dimensions Length (mm) Maximum Fork Height (mm) Stroke
(mm)
Wheel Diameter, D
(mm)
Load Center Distance
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 301,599.00

฿ 182,919.79

SCOOPERS 1 Piece(s) 40 Day(s) 500 520 1080 833 750 70/150 560 460-5098 136 1 unit

฿ 301,599.00

฿ 182,919.79

SCOOPERS 1 Piece(s) 40 Day(s) 500 460 1080 833 750 70/150 560 460-5110 135 1 unit

฿ 301,599.00

฿ 182,919.79

SCOOPERS 1 Piece(s) 40 Day(s) 500 460 810 603 520 70/150 425 460-5136 122 1 unit

฿ 301,599.00

฿ 182,919.79

SCOOPERS 1 Piece(s) 40 Day(s) 500 520 810 603 520 70/150 425 460-5152 123 1 unit

฿ 313,733.00

฿ 190,279.06

SCOOPERS 1 Piece(s) 40 Day(s) 500 685 1080 833 750 70/150 560 460-5179 141 1 unit

฿ 353,599.00

฿ 214,457.79

SCOOPERS 1 Piece(s) 40 Day(s) 1000 520 1080 833 750 70/200 560 460-5055 179 1 unit

฿ 364,576.00

฿ 221,115.34

SCOOPERS 1 Piece(s) 40 Day(s) 1000 685 1080 833 750 70/200 560 460-5071 187 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1